1. 声音播放的时候有POP音,比较小,随音量增加
2. TLV320DAC3101应用中耳机的接地pin要怎么处理?当前这个芯片是否可以通过软件配置自动识别这个信号?
我们的应用是没有mic的,只有耳机输出和喇叭,要接了耳机关闭喇叭的。
3. JDpin如何处理(没有MIC)
附件是目前我这边的配置
EA_0001.txt
# --------------------------------------------------------------- page 0 is selected w 30 00 00 # s/w reset > 01 # PLL_clkin = BCLK,codec_clkin = PLL_CLK w 30 04 07 > 94 > 07 > 00 > 00 # mode is i2s,wordlength is 16 w 30 1b 00 # Data-Slot Offset Programmability 1 > 01 > 00 > 00 # NDAC is powered up and set to 2 w 30 0b 82 # MDAC is powered up and set to 7 > 87 # DOSR = 128, DOSR(9:8) = 0 > 00 # DOSR(7:0) = 128 > 80 # DAC => volume control thru pin disable w 30 74 00 # DAC => drc disable, th and hy w 30 44 00 # DAC => 0 db gain left #w 30 41 00 # DAC => 0 db gain right #> 00 # --------------------------------------------------------------- page 1 (touch screen) is selected w 30 00 01 # De-pop, Power on = 800 ms, Step time = 4 ms w 30 21 4e # HPL and HPR powered up w 30 1f c2 # LDAC routed to HPL, RDAC routed to HPR w 30 23 88 # HPL unmute and gain 1db w 30 28 0e # HPR unmute and gain 1db > 0e # No attenuation on HP w 30 24 00 w 30 25 00 # MIC BIAS = AVDD w 30 2e 0b # MICPGA P = MIC 10k w 30 30 40 # MICPGA M - CM 10k > 40 # --------------------------------------------------------------- page 0 is selected w 30 00 00 # select DAC DSP mode 11 & enable adaptive filter w 30 3c 0b w 30 00 08 w 30 01 04 w 30 00 00 # POWERUP DAC left and right channels (soft step disable) w 30 3f d6 # UNMUTE DAC left and right channels > 00 # --------------------------------------------------------------- page 1 is selected w 30 00 01 w 30 23 08 w 30 23 00 w 30 26 00 w 30 27 00 w 30 23 40 w 30 23 44 w 30 26 b0 w 30 27 b0 w 30 2a 0d w 30 2b 0d w 30 00 01 # Unmute Class-D Left w 30 2a 1c # Unmute Class-D Right w 30 2b 1c # Power-up Class-D drivers w 30 20 c6 # w 30 24 30 # w 30 25 30 # w 30 31 00