您好,我们使用DM8168( DVRRDK)开发了新的硬件,从网络文件系统启动后
系统日志显示如下所示,运行到最后一行就卡死了!
请教一下各位高手,不胜感激!
/*****************************************************************************
... ...
VFS: Mounted root (nfs filesystem) on device 0:15.
devtmpfs: mounted
Freeing init memory: 220K
INIT: version 2.86 booting
Error opening /dev/fb0: No such file or directory
Please wait: booting...
Starting udev
udevd (71): /proc/71/oom_adj is deprecated, please use /proc/71/oom_score_adj instead.
udev: starting version 141
udevd-event[74]: error changing netif name eth0 to eth2: Device or resource busy
Root filesystem already rw, not remounting
Caching udev devnodes
Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory
FAT: bogus number of reserved sectors
VFS: Can't find a valid FAT filesystem on dev mmcblk0.
EXT3-fs (mmcblk0): error: can't find ext3 filesystem on dev mmcblk0.
EXT2-fs (mmcblk0): error: can't find an ext2 filesystem on dev mmcblk0.
FAT: bogus number of reserved sectors
VFS: Can't find a valid FAT filesystem on dev mmcblk0.
ISOFS: Unable to identify CD-ROM format.
ALSA: Restoring mixer settings...
NOT configuring network interfaces: / is an NFS mount
No state is present for card SOUND1
Found hardware: "" "" "" "" ""
Hardware is initialized using a generic method
No state is present for card SOUND1
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
Mon Apr 11 10:13:00 UTC 2011
EXT3-fs (mmcblk0p2): using internal journal
EXT3-fs (mmcblk0p2): recovery complete
EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode
INIT: Entering runlevel: 5
Starting system message bus: dbus.
Starting telnet daemon.
Starting syslogd/klogd: done
Starting thttpd.
/etc/rc5.d/S99startapp: line 6: syntax error: "fi" unexpected
Applying sync command