################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c6000_7.3.0

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c6455/example/myTimer/obj/Debug/Timer_example.obj" \
"../C6455.cmd" \
-l"rts64pluse.lib" \
-l"csl_c6455e.lib" \
-l"csl_c64xplus_intce.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c6455/example/myTimer/build/Timer_example/../../obj/debug/Timer_example.out

# Tool invocations
C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c6455/example/myTimer/build/Timer_example/../../obj/debug/Timer_example.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/ccsv5/tools/compiler/c6000_7.3.0/bin/cl6x" -mv6400+ -g --define="_DEBUG" --define=c6455 --display_error_number --gen_func_subsections=on --big_endian --abi=coffabi -k --asm_listing --obj_directory="C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c6455/example/myTimer/obj/Debug" -z -m"C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c6455/example/myTimer/obj/debug/Timer_example.map" --stack_size=0x800 --heap_size=0x800 --warn_sections --display_error_number -i"C:/ti/ccsv5/tools/compiler/c6000_7.3.0/lib" -i"C:/ti/ccsv5/tools/compiler/c6000_7.3.0/include" -i"C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c6455/example/myTimer/build/Timer_example" -i"C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c6455/example/myTimer/build" -i"/lib" -i"C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c6455/lib" -i"C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c64xplus_intc/lib" --reread_libs --xml_link_info="Timer_example_linkInfo.xml" --rom_model -o "C:/Users/Laofuzi/workspace_v5_5/My6455Test/include/csl_c6455/example/myTimer/build/Timer_example/../../obj/debug/Timer_example.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C6000_EXECUTABLE_OUTPUTS__QUOTED) "C:\Users\Laofuzi\workspace_v5_5\My6455Test\include\csl_c6455\example\myTimer\obj\debug\Timer_example.out"
	-$(RM) "Timer_example.pp" 
	-$(RM) "C:\Users\Laofuzi\workspace_v5_5\My6455Test\include\csl_c6455\example\myTimer\obj\Debug\Timer_example.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets