JTAG ID= 0x0b9a602f. This is a K2E device, version variant = 0
DEVSTAT= 0x00000661. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 100MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0600c004, 0x0c00ea85, 0x00000000, 0x79900000
DSP speed grade = 800MHz, ARM speed grade= 800MHz
Enable IRQ and FIQ.
Enable Exception handling...
Initialize main core clock = 100.00MHz/1x12 = 1200MHz
DDR3A initialization
Initialize DDR data rate = 100.000/1*16/4*4= 1600.0 MTS, bus width = 64 bits.
DDR PHY status PGSR0=0xb0000fff.
Initializing NAND flash...
Manufacturer ID = 2ch, Device ID = ach
NAND FLASH size = 2048 x 64 x 4096 = 536870912 Bytes
Save data from 0x1fe00000 to 0x20000000.
Erasing blocks 4080 through 4095
Passed Memory Fill Test from 0x1fe00000 to 0x20000000 with pattern 0x       0
Erasing blocks 4080 through 4095
Passed Memory Fill Test from 0x1fe00000 to 0x20000000 with pattern 0xaaaaaaaa
Erasing blocks 4080 through 4095
Passed Memory Fill Test from 0x1fe00000 to 0x20000000 with pattern 0x55555555
Erasing blocks 4080 through 4095
Passed Memory Address Test from 0x1fe00000 to 0x20000000
Erasing blocks 4080 through 4095
Restore data from 0x1fe00000 to 0x20000000.
FLASH test complete.