JTAG ID= 0x0b9a602f. This is a K2E device, version variant = 0
DEVSTAT= 0x00000661. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 100MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0600c004, 0x0c00ea85, 0x00000000, 0x79900000
DSP speed grade = 800MHz, ARM speed grade= 800MHz
Enable IRQ and FIQ.
Initialize main core clock = 100.00MHz/1x12 = 1200MHz
DDR3A initialization
 DDR ECC is enabled.
Initialize DDR data rate = 100.000/1*16/4*4= 1600.0 MTS, bus width = 64 bits.
DDR PHY status PGSR0=0xb0000fff.
Enable Exception handling...
===================-SMS MSMC_RAM memory protection test-==============
EDMA copy from 0xc034000 (read-only) to 0xc030000 (write-only)...

!!!EDMA copy from 0xc032000 (write-only) to 0xc035000 (read-only)...
External exception happened at program address 0xc00b374!
  EDMA module 0 error
    TC 0 error happened
      EDMA3TC has detected an error at source or destination address.
      read error (2). TCC= 0. TCINTEN= 1. TCCHEN= 0
  memory protection exception caused by master 25 (PrivID= 8) accessing address 0xc032000
===================-SES DDR memory protection test-==============
EDMA copy from 0x80004000 (read-only) to 0x80000000 (write-only)...

!!!EDMA copy from 0x80002000 (write-only) to 0x80005000 (read-only)...
External exception happened at program address 0xc00a868!
  EDMA module 0 error
    TC 0 error happened
      EDMA3TC has detected an error at source or destination address.
      read error (1). TCC= 0. TCINTEN= 1. TCCHEN= 0
  memory protection exception caused by master 25 (PrivID= 8) accessing address 0x80002000
  DDR3 error happened.
   VBUSM command or address error.
===================-peripherals protection test-=================
!!!Write to PLL register at 0x02310110 which is protected by MPU11...
External exception happened at program address 0xc00b4ec!
  MPU 11 protection violation error
  The MSTID 8 (PRIVID 8) triggered MPU error at 0x2310110 with secure access
  Supervisor write fault!
MPU 1 setup 5 of 16 ranges.
MPU 2 setup 10 of 16 ranges.

CPU Pop descriptor from queue 2049 at 0x2a8801c in a read-only range...

!!!CPU Push descriptor to queue 2049 at 0x2a8801c in a read-only range...
External exception happened at program address 0xc00b594!
  MPU 2 protection violation error
  The MSTID 8 (PRIVID 8) triggered MPU error at 0x2a8801c with secure access
  Supervisor write fault!

CPU Push descriptor to queue 2049 at 0x23a8801c in a writeable range...
===================-MSMC_RAM EDC test-================================
!!!manually generate one bit error data at 0xc02f000, and then read it...
External exception happened at program address 0xc00abfc!
MSMC_RAM Correctable error occurred at bit 8 of address 0xc02f000 by PrivID 8 (from CorePacs)
===================-DDR ECC test-================================
-----------DDR ECC test with CPU--------------
test DDR ECC in non-cachable range...
disable Read-Modify-Write feature of DDR ECC.
!!!write one byte 0x55 to address 0xa0000001 in DDR ECC range ...
External exception happened at program address 0xc009dc4!
  DDR3 error happened.
   unaligned write to ECC range.

Enable Read-Modify-Write feature of DDR ECC.
write one byte 0x55 to address 0xa0000001 in DDR ECC range (no write ECC exception will happen).
read back value at 0xa0000001 ...
read back value = 0x55. 

test DDR ECC in cachable range...
Fill (64-bit aligned) test buffer from 0x80008000 with 0
manually inject one-bit error at bit 2 of address 0x80008000, and then read it back
read back value = 0x0

!!!manually inject two-bit error at address 0x80008040, and then read it back...
External exception happened at program address 0xc0000b8!
  DDR3 error happened.
   1-bit ECC error happend 1 times. Error distribution: 0x0000000000000004
   2-bit ECC error happened at DDR internal address 0x8040
Data abort exception happened at program address 0xc009fac!
 Synchronous external abort happened at address 0x80008040.
-----------DDR ECC test with EDMA------------------
Fill (64-bit aligned) test buffer from 0x80008000 with 0
!!!manually inject one-bit error at bit 4 of address 0x80008000, and then scrub with EDMA
External exception happened at program address 0xc00a0a0!
  DDR3 error happened.
   1-bit ECC error happend 2 times. Error distribution: 0x0000000000000014
   1-bit ECC error happened at DDR internal address 0x8000
   1-bit ECC error happened at DDR internal address 0x8000
read back value after scrub = 0x0
===================-EDMA Error test-===========================
!!!start a NULL transfer with EDMA CC0 Channel 0, to trigger event miss error...
External exception happened at program address 0xc00a934!
  EDMA module 0 error
    EDMA Channel 0 event missed.

!!!start a transfer to address 0 with EDMA CC1 Channel 2, to trigger EDMA bus error...
External exception happened at program address 0xc00a98c!
  EDMA module 1 error
    TC 2 error happened
      EDMA3TC has detected an error at source or destination address.
      write error (10). TCC= 2. TCINTEN= 1. TCCHEN= 0
===================-watch dog timer test-========================
start watch-dog timer...
service watch-dog 1 times, at time counter = 20
service watch-dog 2 times, at time counter = 35696379
service watch-dog 3 times, at time counter = 36539549
service watch-dog 4 times, at time counter = 36395464
service watch-dog 5 times, at time counter = 36473604
service watch-dog 6 times, at time counter = 36513832
service watch-dog 7 times, at time counter = 36511816
service watch-dog 8 times, at time counter = 36245155
service watch-dog 9 times, at time counter = 36927714
service watch-dog 10 times, at time counter = 39180971
!!!stop servicing watch-dog, it will timeout and trigger exception after 3000 ms...
Watch dog timer for ARM core 0 expired at program address 0xc00b914!
==================-Reserved space access test-=================
--------------------access zero address------------------------
!!!write to reserved address 0x0...
Data abort exception happened at program address 0xc00b698!
 Permission fault on second level translation happened at address 0x0.
--------------------access unmapped space----------------------
!!!read from reserved address 0x1c000000...
Data abort exception happened at program address 0xc00b6cc!
 Translation fault on second level translation happened at address 0x1c000000.
!!!write to reserved address 0x1c000000...
Data abort exception happened at program address 0xc00b6f4!
 Translation fault on second level translation happened at address 0x1c000000.
!!!execute at reserved address 0x1c000000...
Instruction prefetch abort happened at program address 0x1c000000!
 Translation fault on second level translation happened at address 0x1c000000.