JTAG ID= 0x0b9a602f. This is a K2E device, version variant = 0
DEVSTAT= 0x00000661. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 100MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0600c004, 0x0c00ea85, 0x00000000, 0x79900000
DSP speed grade = 800MHz, ARM speed grade= 800MHz
Enable IRQ and FIQ.
Enable Exception handling...
Initialize main core clock = 100.00MHz/1x12 = 1200MHz

a pulse will be generated on TIMO0...
a pulse was generated on TIMO0

clocks will be generated on TIMO0...
clocks were generated on TIMO0

Square waves will be generated on TIMO0...
Square waves were generated on TIMO0

start watch-dog timer...
service watch-dog 1 times, at time counter = 20
service watch-dog 2 times, at time counter = 35554822
service watch-dog 3 times, at time counter = 36438675
service watch-dog 4 times, at time counter = 36516410
service watch-dog 5 times, at time counter = 36693538
service watch-dog 6 times, at time counter = 35960564
service watch-dog 7 times, at time counter = 35772971
service watch-dog 8 times, at time counter = 35629760
service watch-dog 9 times, at time counter = 36341285
service watch-dog 10 times, at time counter = 35635327
!!!stop servicing watch-dog, it will timeout and trigger exception after 3000 ms...
Watch dog timer for ARM core 0 expired at program address 0xc000014!