JTAG ID= 0x1b98102f. This is a K2H/K2K device, version variant = 1
DEVSTAT= 0x02060ee1. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 122.88MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0c011004, 0x04010235, 0x00000000, 0x60ba0001
DSP speed grade = 1200MHz, ARM speed grade= 1200MHz
Enable IRQ and FIQ.
Enable Exception handling...
Initialize main core clock = 122.88MHz/4x39 = 1198MHz
Initialize ARM clock = 125.00MHz/5x48 = 1200MHz
GPIO 0 interrupt happens.
GPIO IN_DATA= 0x00000001
GPIO 0 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 1 interrupt happens.
GPIO IN_DATA= 0x00000002
GPIO 1 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 2 interrupt happens.
GPIO IN_DATA= 0x00000004
GPIO 2 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 3 interrupt happens.
GPIO IN_DATA= 0x00000008
GPIO 3 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 4 interrupt happens.
GPIO IN_DATA= 0x00000010
GPIO 4 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 5 interrupt happens.
GPIO IN_DATA= 0x00000020
GPIO 5 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 6 interrupt happens.
GPIO IN_DATA= 0x00000040
GPIO 6 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 7 interrupt happens.
GPIO IN_DATA= 0x00000080
GPIO 7 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 8 interrupt happens.
GPIO IN_DATA= 0x00000100
GPIO 8 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 9 interrupt happens.
GPIO IN_DATA= 0x00000200
GPIO 9 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 10 interrupt happens.
GPIO IN_DATA= 0x00000400
GPIO 10 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 11 interrupt happens.
GPIO IN_DATA= 0x00000800
GPIO 11 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 12 interrupt happens.
GPIO IN_DATA= 0x00001000
GPIO 12 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 13 interrupt happens.
GPIO IN_DATA= 0x00002000
GPIO 13 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 14 interrupt happens.
GPIO IN_DATA= 0x00004000
GPIO 14 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 15 interrupt happens.
GPIO IN_DATA= 0x00008000
GPIO 15 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 16 interrupt happens.
GPIO IN_DATA= 0x00010000
GPIO 16 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 17 interrupt happens.
GPIO IN_DATA= 0x00020000
GPIO 17 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 18 interrupt happens.
GPIO IN_DATA= 0x00040000
GPIO 18 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 19 interrupt happens.
GPIO IN_DATA= 0x00080000
GPIO 19 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 20 interrupt happens.
GPIO IN_DATA= 0x00100000
GPIO 20 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 21 interrupt happens.
GPIO IN_DATA= 0x00200000
GPIO 21 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 22 interrupt happens.
GPIO IN_DATA= 0x00400000
GPIO 22 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 23 interrupt happens.
GPIO IN_DATA= 0x00800000
GPIO 23 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 24 interrupt happens.
GPIO IN_DATA= 0x01000000
GPIO 24 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 25 interrupt happens.
GPIO IN_DATA= 0x02000000
GPIO 25 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 26 interrupt happens.
GPIO IN_DATA= 0x04000000
GPIO 26 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 27 interrupt happens.
GPIO IN_DATA= 0x08000000
GPIO 27 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 28 interrupt happens.
GPIO IN_DATA= 0x10000000
GPIO 28 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 29 interrupt happens.
GPIO IN_DATA= 0x20000000
GPIO 29 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 30 interrupt happens.
GPIO IN_DATA= 0x40000000
GPIO 30 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO 31 interrupt happens.
GPIO IN_DATA= 0x80000000
GPIO 31 interrupt happens.
GPIO IN_DATA= 0x00000000

GPIO Test complete.