JTAG ID= 0x1b98102f. This is a K2H/K2K device, version variant = 1
DEVSTAT= 0x02060ee1. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 122.88MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0c011004, 0x04010235, 0x00000000, 0x60ba0001
DSP speed grade = 1200MHz, ARM speed grade= 1200MHz
Enable IRQ and FIQ.
Initialize main core clock = 122.88MHz/4x39 = 1198MHz
Initialize ARM clock = 125.00MHz/5x48 = 1200MHz
DDR3A initialization
 DDR ECC is enabled.
Initialize DDR data rate = 100.000/1*20/6*4= 1333.3 MTS, bus width = 64 bits.
Enable Exception handling...
===================-SMS MSMC_RAM memory protection test-==============
EDMA copy from 0xc034000 (read-only) to 0xc030000 (write-only)...

!!!EDMA copy from 0xc032000 (write-only) to 0xc035000 (read-only)...
External exception happened at program address 0xc00b548!
  EDMA module 0 error
    TC 0 error happened
      EDMA3TC has detected an error at source or destination address.
      read error (2). TCC= 0. TCINTEN= 1. TCCHEN= 0
  memory protection exception caused by master 25 (PrivID= 8) accessing address 0xc032000
===================-SES DDR memory protection test-==============
EDMA copy from 0x80004000 (read-only) to 0x80000000 (write-only)...

!!!EDMA copy from 0x80002000 (write-only) to 0x80005000 (read-only)...
External exception happened at program address 0xc00a9a0!
  EDMA module 0 error
    TC 0 error happened
      EDMA3TC has detected an error at source or destination address.
      read error (1). TCC= 0. TCINTEN= 1. TCCHEN= 0
  memory protection exception caused by master 25 (PrivID= 8) accessing address 0x80002000
  DDR3_A error happened.
   unaligned write to ECC range.
   VBUSM command or address error.
===================-peripherals protection test-=================
!!!Write to PLL register at 0x02310110 which is protected by MPU11...
External exception happened at program address 0xc00b6c0!
  MPU 11 protection violation error
  The MSTID 8 (PRIVID 8) triggered MPU error at 0x2310110 with secure access
  Supervisor write fault!
MPU 1 setup 5 of 16 ranges.
MPU 2 setup 10 of 16 ranges.

CPU Pop descriptor from queue 2049 at 0x2a8801c in a read-only range...

!!!CPU Push descriptor to queue 2049 at 0x2a8801c in a read-only range...
External exception happened at program address 0xc00b768!
  MPU 2 protection violation error
  The MSTID 8 (PRIVID 8) triggered MPU error at 0x2a8801c with secure access
  Supervisor write fault!

CPU Push descriptor to queue 2049 at 0x23a8801c in a writeable range...
===================-MSMC_RAM EDC test-================================
!!!manually generate one bit error data at 0xc02f000, and then read it...
External exception happened at program address 0xc00add0!
MSMC_RAM Correctable error occurred at bit 8 of address 0xc02f000 by PrivID 8 (from CorePacs)
===================-EDMA Error test-===========================
!!!start a NULL transfer with EDMA CC0 Channel 0, to trigger event miss error...
External exception happened at program address 0xc00aa6c!
  EDMA module 0 error
    EDMA Channel 0 event missed.

!!!start a transfer to address 0 with EDMA CC1 Channel 2, to trigger EDMA bus error...
External exception happened at program address 0xc00aac0!
  EDMA module 1 error
    TC 2 error happened
      EDMA3TC has detected an error at source or destination address.
      write error (10). TCC= 2. TCINTEN= 1. TCCHEN= 0
===================-watch dog timer test-========================
start watch-dog timer...
service watch-dog 1 times, at time counter = 20
service watch-dog 2 times, at time counter = 41438584
service watch-dog 3 times, at time counter = 41523872
service watch-dog 4 times, at time counter = 39483256
service watch-dog 5 times, at time counter = 40616527
service watch-dog 6 times, at time counter = 41480429
service watch-dog 7 times, at time counter = 41536855
service watch-dog 8 times, at time counter = 41473892
service watch-dog 9 times, at time counter = 39649072
service watch-dog 10 times, at time counter = 41204755
!!!stop servicing watch-dog, it will timeout and trigger exception after 3000 ms...
Watch dog timer for ARM core 0 expired at program address 0xc00baf0!
==================-Reserved space access test-=================
--------------------access zero address------------------------
!!!write to reserved address 0x0...
Data abort exception happened at program address 0xc00b86c!
 Permission fault on second level translation happened at address 0x0.
--------------------access unmapped space----------------------
!!!read from reserved address 0x1c000000...
Data abort exception happened at program address 0xc00b8a0!
 Translation fault on second level translation happened at address 0x1c000000.
!!!write to reserved address 0x1c000000...
Data abort exception happened at program address 0xc00b8c8!
 Translation fault on second level translation happened at address 0x1c000000.
!!!execute at reserved address 0x1c000000...
Instruction prefetch abort happened at program address 0x1c000000!
 Translation fault on second level translation happened at address 0x1c000000.