JTAG ID= 0x1b98102f. This is a K2H/K2K device, version variant = 1
DEVSTAT= 0x02060ee1. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 122.88MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0c011004, 0x04010235, 0x00000000, 0x60ba0001
DSP speed grade = 1200MHz, ARM speed grade= 1200MHz
Enable IRQ and FIQ.
Enable Exception handling...
Initialize main core clock = 122.88MHz/4x39 = 1198MHz
Initialize ARM clock = 125.00MHz/5x48 = 1200MHz

a pulse will be generated on TIMO0...
a pulse was generated on TIMO0

clocks will be generated on TIMO0...
clocks were generated on TIMO0

Square waves will be generated on TIMO0...
Square waves were generated on TIMO0

start watch-dog timer...
service watch-dog 1 times, at time counter = 20
service watch-dog 2 times, at time counter = 41471515
service watch-dog 3 times, at time counter = 40012113
service watch-dog 4 times, at time counter = 41536967
service watch-dog 5 times, at time counter = 41584600
service watch-dog 6 times, at time counter = 40370709
service watch-dog 7 times, at time counter = 41608429
service watch-dog 8 times, at time counter = 41346981
service watch-dog 9 times, at time counter = 41198330
service watch-dog 10 times, at time counter = 40607732
!!!stop servicing watch-dog, it will timeout and trigger exception after 3000 ms...
Watch dog timer for ARM core 0 expired at program address 0xc0076a4!