JTAG ID= 0x1b98102f. This is a K2H/K2K device, version variant = 1
DEVSTAT= 0x02060ee1. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 122.88MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0c011004, 0x04010235, 0x00000000, 0x60ba0001
DSP speed grade = 1200MHz, ARM speed grade= 1200MHz
Enable IRQ and FIQ.
Enable Exception handling...
Initialize main core clock = 122.88MHz/4x39 = 1198MHz
Initialize ARM clock = 125.00MHz/5x48 = 1200MHz

Init UART0 at 115200bps in loopback mode...
Required baud rate 115200, effective baud rate 115555!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 106160742 cycles, throughput is 92Kbps

Init UART0 at 230400bps in loopback mode...
Required baud rate 230400, effective baud rate 231111!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 53093967 cycles, throughput is 184Kbps

Init UART0 at 460800bps in loopback mode...
Required baud rate 460800, effective baud rate 462222!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 26560616 cycles, throughput is 369Kbps

Init UART0 at 921600bps in loopback mode...
Required baud rate 921600, effective baud rate 891428!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 13785191 cycles, throughput is 711Kbps

Init UART0 at 1843200bps in loopback mode...
Required baud rate 1843200, effective baud rate 1782857!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 6907468 cycles, throughput is 1420Kbps

Init UART0 at 3686400bps in loopback mode...
Required baud rate 3686400, effective baud rate 4160000!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 2975573 cycles, throughput is 3298Kbps

Init UART0 at 115200bps...
Required baud rate 115200, effective baud rate 115555!
Start print character code from 0 to 255 over UART0...
EDMA CC2 for UART transfer complete.
UART test complete.