JTAG ID= 0x1b98102f. This is a K2H/K2K device, version variant = 1
DEVSTAT= 0x02060ee1. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 122.88MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0c011004, 0x04010235, 0x00000000, 0x60ba0001
DSP speed grade = 1200MHz, ARM speed grade= 1200MHz
Enable IRQ and FIQ.
Enable Exception handling...
Initialize main core clock = 122.88MHz/4x39 = 1198MHz
Initialize ARM clock = 125.00MHz/5x48 = 1200MHz
Get 10 bytes in ATR: 0x3b 0x17 0x94 0x33 0x01 0x01 0x01 0x01 0x41 0x93 
 TS= 0x3b, direct coding convention.
 TA= 0x94, Fi= 512, Di= 8
 number of Ti in ATR = 7.
Select ICCID file...
Transmit 5 bytes: a0 a4 00 00 02 
Received 1 bytes: a4 
Transmit 2 bytes: 2f e2 
Received 2 bytes: 9f 0f 
Transmit 5 bytes: a0 c0 00 00 0f 
Received 18 bytes: c0 00 00 00 0a 2f e2 04 00 04 00 44 01 01 00 00 90 00 
Read ICCID...
Transmit 5 bytes: a0 b0 00 00 0a 
Received 13 bytes: b0 98 68 30 20 03 57 05 04 55 31 90 00 
ICCID = 89860302307550405513
USIM test complete.