JTAG ID= 0x0b9a702f. This is a K2L device, version variant = 0
DEVSTAT= 0x0e000ee1. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 122.88MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0400500a, 0x0c00ea81, 0x00000000, 0x5f260020
DSP speed grade = 1200MHz, ARM speed grade= 1200MHz
Enable IRQ and FIQ.
Enable Exception handling...
Initialize main core clock = 100.00MHz/1x12 = 1200MHz
Initialize ARM clock = 100.00MHz/1x12 = 1200MHz
DDR3A initialization
Initialize DDR data rate = 100.000/1*16/4*4= 1600.0 MTS, bus width = 64 bits.
DDR PHY status PGSR0=0xb0000fff.
Ethernet port 0 test setup: no connection  , forced 1000M fullduplex  , SerDes internal loopback
Ethernet port 1 test setup: no connection  , forced 1000M fullduplex  , SGMII loopback          
Ethernet port 2 test setup: no connection  , forced 1000M fullduplex  , SerDes internal loopback
Ethernet port 3 test setup: no connection  , forced 1000M fullduplex  , SGMII loopback          
Initialize PASS PLL clock = 100.00MHz/2x21 = 1050MHz
CPSW_port0.RxGoodFrames     =4
CPSW_port0.RxOctets         =584
CPSW_port0.TxGoodFrames     =4
CPSW_port0.TxOctets         =584
CPSW_port0.Frame128t255     =8
CPSW_port0.NetOctets        =1168
CPSW_port1.RxGoodFrames     =1
CPSW_port1.RxOctets         =146
CPSW_port1.TxGoodFrames     =1
CPSW_port1.TxOctets         =146
CPSW_port1.Frame128t255     =2
CPSW_port1.NetOctets        =292
CPSW_port2.RxGoodFrames     =1
CPSW_port2.RxOctets         =146
CPSW_port2.TxGoodFrames     =1
CPSW_port2.TxOctets         =146
CPSW_port2.Frame128t255     =2
CPSW_port2.NetOctets        =292
CPSW_port3.RxGoodFrames     =1
CPSW_port3.RxOctets         =146
CPSW_port3.TxGoodFrames     =1
CPSW_port3.TxOctets         =146
CPSW_port3.Frame128t255     =2
CPSW_port3.NetOctets        =292
CPSW_port4.RxGoodFrames     =1
CPSW_port4.RxOctets         =146
CPSW_port4.TxGoodFrames     =1
CPSW_port4.TxOctets         =146
CPSW_port4.Frame128t255     =2
CPSW_port4.NetOctets        =292
Ethernet port 0 TX  1 packets x  128 bytes, RX  1 packets,     4745 cycles,   258 Mbps
Ethernet port 1 TX  1 packets x  128 bytes, RX  1 packets,     4916 cycles,   249 Mbps
Ethernet port 2 TX  1 packets x  128 bytes, RX  1 packets,     5336 cycles,   230 Mbps
Ethernet port 3 TX  1 packets x  128 bytes, RX  1 packets,     4749 cycles,   258 Mbps

CPSW_port0.RxGoodFrames     =8
CPSW_port0.RxOctets         =4752
CPSW_port0.TxGoodFrames     =8
CPSW_port0.TxOctets         =4752
CPSW_port0.Frame1024tUp     =8
CPSW_port0.NetOctets        =9504
CPSW_port1.RxGoodFrames     =2
CPSW_port1.RxOctets         =1188
CPSW_port1.TxGoodFrames     =2
CPSW_port1.TxOctets         =1188
CPSW_port1.Frame1024tUp     =2
CPSW_port1.NetOctets        =2376
CPSW_port2.RxGoodFrames     =2
CPSW_port2.RxOctets         =1188
CPSW_port2.TxGoodFrames     =2
CPSW_port2.TxOctets         =1188
CPSW_port2.Frame1024tUp     =2
CPSW_port2.NetOctets        =2376
CPSW_port3.RxGoodFrames     =2
CPSW_port3.RxOctets         =1188
CPSW_port3.TxGoodFrames     =2
CPSW_port3.TxOctets         =1188
CPSW_port3.Frame1024tUp     =2
CPSW_port3.NetOctets        =2376
CPSW_port4.RxGoodFrames     =2
CPSW_port4.RxOctets         =1188
CPSW_port4.TxGoodFrames     =2
CPSW_port4.TxOctets         =1188
CPSW_port4.Frame1024tUp     =2
CPSW_port4.NetOctets        =2376
Ethernet port 0 TX  1 packets x 1024 bytes, RX  1 packets,    14918 cycles,   658 Mbps
Ethernet port 1 TX  1 packets x 1024 bytes, RX  1 packets,    14580 cycles,   674 Mbps
Ethernet port 2 TX  1 packets x 1024 bytes, RX  1 packets,    15162 cycles,   648 Mbps
Ethernet port 3 TX  1 packets x 1024 bytes, RX  1 packets,    14705 cycles,   668 Mbps

CPSW_port0.RxGoodFrames     =12
CPSW_port0.RxOctets         =37592
CPSW_port0.TxGoodFrames     =12
CPSW_port0.TxOctets         =37592
CPSW_port0.Frame1024tUp     =16
CPSW_port0.NetOctets        =75184
CPSW_port1.RxGoodFrames     =3
CPSW_port1.RxOctets         =9398
CPSW_port1.TxGoodFrames     =3
CPSW_port1.TxOctets         =9398
CPSW_port1.Frame1024tUp     =4
CPSW_port1.NetOctets        =18796
CPSW_port2.RxGoodFrames     =3
CPSW_port2.RxOctets         =9398
CPSW_port2.TxGoodFrames     =3
CPSW_port2.TxOctets         =9398
CPSW_port2.Frame1024tUp     =4
CPSW_port2.NetOctets        =18796
CPSW_port3.RxGoodFrames     =3
CPSW_port3.RxOctets         =9398
CPSW_port3.TxGoodFrames     =3
CPSW_port3.TxOctets         =9398
CPSW_port3.Frame1024tUp     =4
CPSW_port3.NetOctets        =18796
CPSW_port4.RxGoodFrames     =3
CPSW_port4.RxOctets         =9398
CPSW_port4.TxGoodFrames     =3
CPSW_port4.TxOctets         =9398
CPSW_port4.Frame1024tUp     =4
CPSW_port4.NetOctets        =18796
Ethernet port 0 TX  1 packets x 8192 bytes, RX  1 packets,    96084 cycles,   818 Mbps
Ethernet port 1 TX  1 packets x 8192 bytes, RX  1 packets,   102189 cycles,   769 Mbps
Ethernet port 2 TX  1 packets x 8192 bytes, RX  1 packets,   108195 cycles,   726 Mbps
Ethernet port 3 TX  1 packets x 8192 bytes, RX  1 packets,   114209 cycles,   688 Mbps

CPSW_port0.RxGoodFrames     =28
CPSW_port0.RxOctets         =39928
CPSW_port0.TxGoodFrames     =28
CPSW_port0.TxOctets         =39928
CPSW_port0.Frame128t255     =40
CPSW_port0.NetOctets        =79856
CPSW_port1.RxGoodFrames     =7
CPSW_port1.RxOctets         =9982
CPSW_port1.TxGoodFrames     =7
CPSW_port1.TxOctets         =9982
CPSW_port1.Frame128t255     =10
CPSW_port1.NetOctets        =19964
CPSW_port2.RxGoodFrames     =7
CPSW_port2.RxOctets         =9982
CPSW_port2.TxGoodFrames     =7
CPSW_port2.TxOctets         =9982
CPSW_port2.Frame128t255     =10
CPSW_port2.NetOctets        =19964
CPSW_port3.RxGoodFrames     =7
CPSW_port3.RxOctets         =9982
CPSW_port3.TxGoodFrames     =7
CPSW_port3.TxOctets         =9982
CPSW_port3.Frame128t255     =10
CPSW_port3.NetOctets        =19964
CPSW_port4.RxGoodFrames     =7
CPSW_port4.RxOctets         =9982
CPSW_port4.TxGoodFrames     =7
CPSW_port4.TxOctets         =9982
CPSW_port4.Frame128t255     =10
CPSW_port4.NetOctets        =19964
Ethernet port 0 TX  4 packets x  128 bytes, RX  4 packets,    34108 cycles,   144 Mbps
Ethernet port 1 TX  4 packets x  128 bytes, RX  4 packets,    37097 cycles,   132 Mbps
Ethernet port 2 TX  4 packets x  128 bytes, RX  4 packets,    38903 cycles,   126 Mbps
Ethernet port 3 TX  4 packets x  128 bytes, RX  4 packets,    36724 cycles,   133 Mbps

CPSW_port0.RxGoodFrames     =44
CPSW_port0.RxOctets         =56600
CPSW_port0.TxGoodFrames     =44
CPSW_port0.TxOctets         =56600
CPSW_port0.Frame1024tUp     =48
CPSW_port0.NetOctets        =113200
CPSW_port1.RxGoodFrames     =11
CPSW_port1.RxOctets         =14150
CPSW_port1.TxGoodFrames     =11
CPSW_port1.TxOctets         =14150
CPSW_port1.Frame1024tUp     =12
CPSW_port1.NetOctets        =28300
CPSW_port2.RxGoodFrames     =11
CPSW_port2.RxOctets         =14150
CPSW_port2.TxGoodFrames     =11
CPSW_port2.TxOctets         =14150
CPSW_port2.Frame1024tUp     =12
CPSW_port2.NetOctets        =28300
CPSW_port3.RxGoodFrames     =11
CPSW_port3.RxOctets         =14150
CPSW_port3.TxGoodFrames     =11
CPSW_port3.TxOctets         =14150
CPSW_port3.Frame1024tUp     =12
CPSW_port3.NetOctets        =28300
CPSW_port4.RxGoodFrames     =11
CPSW_port4.RxOctets         =14150
CPSW_port4.TxGoodFrames     =11
CPSW_port4.TxOctets         =14150
CPSW_port4.Frame1024tUp     =12
CPSW_port4.NetOctets        =28300
Ethernet port 0 TX  4 packets x 1024 bytes, RX  4 packets,    45119 cycles,   871 Mbps
Ethernet port 1 TX  4 packets x 1024 bytes, RX  4 packets,    44657 cycles,   880 Mbps
Ethernet port 2 TX  4 packets x 1024 bytes, RX  4 packets,    45734 cycles,   859 Mbps
Ethernet port 3 TX  4 packets x 1024 bytes, RX  4 packets,    45257 cycles,   868 Mbps

CPSW_port0.RxGoodFrames     =60
CPSW_port0.RxOctets         =187960
CPSW_port0.TxGoodFrames     =60
CPSW_port0.TxOctets         =187960
CPSW_port0.Frame1024tUp     =80
CPSW_port0.NetOctets        =375920
CPSW_port1.RxGoodFrames     =15
CPSW_port1.RxOctets         =46990
CPSW_port1.TxGoodFrames     =15
CPSW_port1.TxOctets         =46990
CPSW_port1.Frame1024tUp     =20
CPSW_port1.NetOctets        =93980
CPSW_port2.RxGoodFrames     =15
CPSW_port2.RxOctets         =46990
CPSW_port2.TxGoodFrames     =15
CPSW_port2.TxOctets         =46990
CPSW_port2.Frame1024tUp     =20
CPSW_port2.NetOctets        =93980
CPSW_port3.RxGoodFrames     =15
CPSW_port3.RxOctets         =46990
CPSW_port3.TxGoodFrames     =15
CPSW_port3.TxOctets         =46990
CPSW_port3.Frame1024tUp     =20
CPSW_port3.NetOctets        =93980
CPSW_port4.RxGoodFrames     =15
CPSW_port4.RxOctets         =46990
CPSW_port4.TxGoodFrames     =15
CPSW_port4.TxOctets         =46990
CPSW_port4.Frame1024tUp     =20
CPSW_port4.NetOctets        =93980
Ethernet port 0 TX  4 packets x 8192 bytes, RX  4 packets,   333003 cycles,   944 Mbps
Ethernet port 1 TX  4 packets x 8192 bytes, RX  4 packets,   339383 cycles,   926 Mbps
Ethernet port 2 TX  4 packets x 8192 bytes, RX  4 packets,   345014 cycles,   911 Mbps
Ethernet port 3 TX  4 packets x 8192 bytes, RX  4 packets,   351441 cycles,   895 Mbps

CPSW_port0.RxGoodFrames     =124
CPSW_port0.RxOctets         =197304
CPSW_port0.TxGoodFrames     =124
CPSW_port0.TxOctets         =197304
CPSW_port0.Frame128t255     =168
CPSW_port0.NetOctets        =394608
CPSW_port1.RxGoodFrames     =31
CPSW_port1.RxOctets         =49326
CPSW_port1.TxGoodFrames     =31
CPSW_port1.TxOctets         =49326
CPSW_port1.Frame128t255     =42
CPSW_port1.NetOctets        =98652
CPSW_port2.RxGoodFrames     =31
CPSW_port2.RxOctets         =49326
CPSW_port2.TxGoodFrames     =31
CPSW_port2.TxOctets         =49326
CPSW_port2.Frame128t255     =42
CPSW_port2.NetOctets        =98652
CPSW_port3.RxGoodFrames     =31
CPSW_port3.RxOctets         =49326
CPSW_port3.TxGoodFrames     =31
CPSW_port3.TxOctets         =49326
CPSW_port3.Frame128t255     =42
CPSW_port3.NetOctets        =98652
CPSW_port4.RxGoodFrames     =31
CPSW_port4.RxOctets         =49326
CPSW_port4.TxGoodFrames     =31
CPSW_port4.TxOctets         =49326
CPSW_port4.Frame128t255     =42
CPSW_port4.NetOctets        =98652
Ethernet port 0 TX 16 packets x  128 bytes, RX 16 packets,   188333 cycles,   104 Mbps
Ethernet port 1 TX 16 packets x  128 bytes, RX 16 packets,   190127 cycles,   103 Mbps
Ethernet port 2 TX 16 packets x  128 bytes, RX 16 packets,   192229 cycles,   102 Mbps
Ethernet port 3 TX 16 packets x  128 bytes, RX 16 packets,   190434 cycles,   103 Mbps

CPSW_port0.RxGoodFrames     =188
CPSW_port0.RxOctets         =263992
CPSW_port0.TxGoodFrames     =188
CPSW_port0.TxOctets         =263992
CPSW_port0.Frame1024tUp     =208
CPSW_port0.NetOctets        =527984
CPSW_port1.RxGoodFrames     =47
CPSW_port1.RxOctets         =65998
CPSW_port1.TxGoodFrames     =47
CPSW_port1.TxOctets         =65998
CPSW_port1.Frame1024tUp     =52
CPSW_port1.NetOctets        =131996
CPSW_port2.RxGoodFrames     =47
CPSW_port2.RxOctets         =65998
CPSW_port2.TxGoodFrames     =47
CPSW_port2.TxOctets         =65998
CPSW_port2.Frame1024tUp     =52
CPSW_port2.NetOctets        =131996
CPSW_port3.RxGoodFrames     =47
CPSW_port3.RxOctets         =65998
CPSW_port3.TxGoodFrames     =47
CPSW_port3.TxOctets         =65998
CPSW_port3.Frame1024tUp     =52
CPSW_port3.NetOctets        =131996
CPSW_port4.RxGoodFrames     =47
CPSW_port4.RxOctets         =65998
CPSW_port4.TxGoodFrames     =47
CPSW_port4.TxOctets         =65998
CPSW_port4.Frame1024tUp     =52
CPSW_port4.NetOctets        =131996
Ethernet port 0 TX 16 packets x 1024 bytes, RX 16 packets,   169504 cycles,   927 Mbps
Ethernet port 1 TX 16 packets x 1024 bytes, RX 16 packets,   171557 cycles,   916 Mbps
Ethernet port 2 TX 16 packets x 1024 bytes, RX 16 packets,   174371 cycles,   902 Mbps
Ethernet port 3 TX 16 packets x 1024 bytes, RX 16 packets,   175037 cycles,   898 Mbps

CPSW_port0.RxGoodFrames     =252
CPSW_port0.RxOctets         =789432
CPSW_port0.TxGoodFrames     =252
CPSW_port0.TxOctets         =789432
CPSW_port0.Frame1024tUp     =336
CPSW_port0.NetOctets        =1578864
CPSW_port1.RxGoodFrames     =63
CPSW_port1.RxOctets         =197358
CPSW_port1.TxGoodFrames     =63
CPSW_port1.TxOctets         =197358
CPSW_port1.Frame1024tUp     =84
CPSW_port1.NetOctets        =394716
CPSW_port2.RxGoodFrames     =63
CPSW_port2.RxOctets         =197358
CPSW_port2.TxGoodFrames     =63
CPSW_port2.TxOctets         =197358
CPSW_port2.Frame1024tUp     =84
CPSW_port2.NetOctets        =394716
CPSW_port3.RxGoodFrames     =63
CPSW_port3.RxOctets         =197358
CPSW_port3.TxGoodFrames     =63
CPSW_port3.TxOctets         =197358
CPSW_port3.Frame1024tUp     =84
CPSW_port3.NetOctets        =394716
CPSW_port4.RxGoodFrames     =63
CPSW_port4.RxOctets         =197358
CPSW_port4.TxGoodFrames     =63
CPSW_port4.TxOctets         =197358
CPSW_port4.Frame1024tUp     =84
CPSW_port4.NetOctets        =394716
Ethernet port 0 TX 16 packets x 8192 bytes, RX 16 packets,  1281039 cycles,   982 Mbps
Ethernet port 1 TX 16 packets x 8192 bytes, RX 16 packets,  1287437 cycles,   977 Mbps
Ethernet port 2 TX 16 packets x 8192 bytes, RX 16 packets,  1293451 cycles,   972 Mbps
Ethernet port 3 TX 16 packets x 8192 bytes, RX 16 packets,  1299503 cycles,   968 Mbps

GE test complete.