JTAG ID= 0x0b9a702f. This is a K2L device, version variant = 0
DEVSTAT= 0x1e000ee1. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 122.88MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0400500a, 0x0c00ea81, 0x00000000, 0x5f260020
DSP speed grade = 1200MHz, ARM speed grade= 1200MHz
Enable IRQ and FIQ.
Enable Exception handling...
Initialize main core clock = 100.00MHz/1x12 = 1200MHz
Initialize ARM clock = 100.00MHz/1x12 = 1200MHz

Init UART0 at 115200bps in loopback mode...
Required baud rate 115200, effective baud rate 114678!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 106970858 cycles, throughput is 91Kbps

Init UART0 at 230400bps in loopback mode...
Required baud rate 230400, effective baud rate 231481!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 53008879 cycles, throughput is 185Kbps

Init UART0 at 460800bps in loopback mode...
Required baud rate 460800, effective baud rate 462962!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 26518437 cycles, throughput is 370Kbps

Init UART0 at 921600bps in loopback mode...
Required baud rate 921600, effective baud rate 892857!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 13763306 cycles, throughput is 714Kbps

Init UART0 at 1843200bps in loopback mode...
Required baud rate 1843200, effective baud rate 1785714!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 6895181 cycles, throughput is 1425Kbps

Init UART0 at 3686400bps in loopback mode...
Required baud rate 3686400, effective baud rate 4166666!
EDMA CC2 for UART transfer complete.
UART0: Tx 1024 bytes, Rx 1024 bytes, 1024 correct bytes. Consumes 2970518 cycles, throughput is 3309Kbps

Init UART0 at 115200bps...
Required baud rate 115200, effective baud rate 114678!
Start print character code from 0 to 255 over UART0...
EDMA CC2 for UART transfer complete.
UART test complete.