JTAG ID= 0x0b9a702f. This is a K2L device, version variant = 0
DEVSTAT= 0x0e000ee1. little endian, no boot or I2C slave boot, boot master is ARM core, PLL configuration implies the input clock for core is 122.88MHz
SmartReflex VID= 46, required core voltage= 0.995V.
Die ID= 0x0400500a, 0x0c00ea81, 0x00000000, 0x5f260020
DSP speed grade = 1200MHz, ARM speed grade= 1200MHz
Enable IRQ and FIQ.
Enable Exception handling...
Initialize main core clock = 100.00MHz/1x12 = 1200MHz
Initialize ARM clock = 100.00MHz/1x12 = 1200MHz
Get 16 bytes in ATR: 0x3b 0x7b 0x94 0x00 0x00 0x80 0x65 0x35 0x02 0xff 0x86 0x53 0x83 0x00 0x00 0x00 
 TS= 0x3b, direct coding convention.
 TA= 0x94, Fi= 512, Di= 8
 TB= 0x00
 TC, extra Guard Time integer (N) = 0
 number of Ti in ATR = 11.
Select ICCID file...
Transmit 5 bytes: a0 a4 00 00 02 
Received 1 bytes: a4 
Transmit 2 bytes: 2f e2 
Received 2 bytes: 9f 0f 
Transmit 5 bytes: a0 c0 00 00 0f 
Received 18 bytes: c0 00 00 00 0a 2f e2 04 00 04 f0 44 01 02 00 00 90 00 
Read ICCID...
Transmit 5 bytes: a0 b0 00 00 0a 
Received 13 bytes: b0 98 68 30 01 07 57 25 53 74 39 90 00 
ICCID = 89860310707552354793
USIM test complete.