################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := c:/ti/ccsv6/tools/compiler/c5500_4.4.1

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"E:/forEn/DSP/serial flashtest/flashtest/Debug/flashtest.obj" \
"../7640_2.cmd" \
"C:/ti/c5500/bios/lib/csl5509ax.lib" \
"C:/ti/c5500/cgtools/lib/rts55x.lib" \
"../lib/csl5509x.lib" \
"../lib/rts55x.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include lib/subdir_vars.mk
-include subdir_rules.mk
-include lib/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
flashtest.out \

EXE_OUTPUTS__QUOTED += \
"flashtest.out" \

BIN_OUTPUTS += \
flashtest.hex \

BIN_OUTPUTS__QUOTED += \
"flashtest.hex" \


# All Target
all: flashtest.out

# Tool invocations
flashtest.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C5500 Linker'
	"c:/ti/ccsv6/tools/compiler/c5500_4.4.1/bin/cl55" -v5509A --memory_model=large -g --define="_DEBUG" --quiet --display_error_number --obj_directory="E:/forEn/DSP/serial flashtest/flashtest/Debug" -z -m"flashtest.map" -i"D:/work space/flashtest/lib" -i"c:/ti/ccsv6/tools/compiler/c5500_4.4.1/lib" -i"c:/ti/ccsv6/tools/compiler/c5500_4.4.1/include" -i"D:/work space/flashtest" -i"/lib" --reread_libs --display_error_number --warn_sections --xml_link_info="flashtest_linkInfo.xml" --rom_model -o "flashtest.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

flashtest.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C5500 Hex Utility'
	"c:/ti/ccsv6/tools/compiler/c5500_4.4.1/bin/hex55"  -o "flashtest.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)$(BIN_OUTPUTS__QUOTED)
	-$(RM) "flashtest.pp" 
	-$(RM) "E:\forEn\DSP\serial flashtest\flashtest\Debug\flashtest.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets