CONFIG_ARM=y CONFIG_ARCH_K3=y CONFIG_SYS_MALLOC_F_LEN=0x8000 CONFIG_TI_COMMON_CMD_OPTIONS=y CONFIG_SPL_GPIO=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_NR_DRAM_BANKS=1 CONFIG_SOC_K3_AM625=y CONFIG_TARGET_MYC_AM62X_A53=y CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x80b80000 CONFIG_SF_DEFAULT_SPEED=25000000 CONFIG_DM_GPIO=y CONFIG_SPL_DM_SPI=y CONFIG_DEFAULT_DEVICE_TREE="myir/myd-am62x" CONFIG_SPL_TEXT_BASE=0x80080000 CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_DM_RESET=y CONFIG_SPL_MMC=y CONFIG_SPL_MTD=y CONFIG_SPL_SERIAL=y CONFIG_SPL_STACK_R_ADDR=0x82000000 CONFIG_SPL_HAS_BSS_LINKER_SECTION=y CONFIG_SPL_BSS_START_ADDR=0x80c80000 CONFIG_SPL_BSS_MAX_SIZE=0x80000 CONFIG_SPL_STACK_R=y CONFIG_SPL_SIZE_LIMIT=0x80000 CONFIG_SPL_SIZE_LIMIT_PROVIDE_STACK=0x800 CONFIG_SPL_FS_FAT=y CONFIG_SPL_LIBDISK_SUPPORT=y CONFIG_SPL_SPI_FLASH_SUPPORT=y CONFIG_SPL_SPI=y # CONFIG_PSCI_RESET is not set # CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set CONFIG_SPL_LOAD_FIT=y CONFIG_SPL_LOAD_FIT_ADDRESS=0x81000000 CONFIG_BOOTSTD_FULL=y CONFIG_OF_BOARD_SETUP=y CONFIG_BOARD_LATE_INIT=y CONFIG_SPL_MAX_SIZE=0x58000 CONFIG_BLOBLIST=y CONFIG_BLOBLIST_ADDR=0x80D00000 CONFIG_SPL_MAX_SIZE=0x80000 CONFIG_SPL_SYS_REPORT_STACK_F_USAGE=y CONFIG_SPL_BOARD_INIT=y CONFIG_SPL_SYS_MALLOC_SIMPLE=y CONFIG_SPL_SYS_MMCSD_RAW_MODE=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x1400 CONFIG_SPL_ENV_SUPPORT=y CONFIG_SPL_FS_LOAD_PAYLOAD_NAME="u-boot.img" CONFIG_SPL_I2C=y CONFIG_SPL_DM_MAILBOX=y CONFIG_SPL_DM_SPI_FLASH=y CONFIG_SPL_POWER_DOMAIN=y CONFIG_SPL_THERMAL=y CONFIG_DM_THERMAL=y # CONFIG_SPL_SPI_FLASH_TINY is not set CONFIG_SPL_SPI_FLASH_SFDP_SUPPORT=y CONFIG_SPL_SPI_LOAD=y CONFIG_SYS_SPI_U_BOOT_OFFS=0x280000 CONFIG_SPL_YMODEM_SUPPORT=y CONFIG_CMD_BOOTEFI_SELFTEST=y CONFIG_CMD_NVEDIT_EFI=y CONFIG_CMD_DDRSS=y CONFIG_CMD_REMOTEPROC=y CONFIG_SYS_MALLOC_LEN=0x2000000 CONFIG_CMD_EFIDEBUG=y CONFIG_CMD_DDRSS=y CONFIG_CMD_BMP=y CONFIG_CMD_MTD=y CONFIG_CMD_MTDPARTS=y CONFIG_CMD_UBI=y CONFIG_MMC_SPEED_MODE_SET=y CONFIG_OF_CONTROL=y CONFIG_SPL_OF_CONTROL=y CONFIG_OF_UPSTREAM=y CONFIG_MULTI_DTB_FIT=y CONFIG_SPL_MULTI_DTB_FIT=y CONFIG_SPL_MULTI_DTB_FIT_NO_COMPRESSION=y CONFIG_NET_RANDOM_ETHADDR=y CONFIG_SPL_DM=y CONFIG_SPL_DM_DEVICE_REMOVE=y CONFIG_SPL_DM_SEQ_ALIAS=y CONFIG_REGMAP=y CONFIG_SPL_REGMAP=y CONFIG_SPL_SYSCON=y CONFIG_SYSCON=y CONFIG_SPL_OF_TRANSLATE=y CONFIG_CLK=y CONFIG_SPL_CLK=y CONFIG_CLK_TI_SCI=y CONFIG_DFU_SF=y CONFIG_DMA_CHANNELS=y CONFIG_TI_K3_NAVSS_UDMA=y CONFIG_TI_SCI_PROTOCOL=y CONFIG_SPL_DM_GPIO_LOOKUP_LABEL=y CONFIG_DA8XX_GPIO=y CONFIG_DM_PCA953X=y CONFIG_SPL_DM_PCA953X=y CONFIG_DM_I2C=y CONFIG_SYS_I2C_OMAP24XX=y CONFIG_DM_MAILBOX=y CONFIG_K3_SEC_PROXY=y CONFIG_SPL_FS_LOADER=y CONFIG_FS_LOADER=y CONFIG_SUPPORT_EMMC_BOOT=y CONFIG_MMC_IO_VOLTAGE=y CONFIG_SPL_MMC_IO_VOLTAGE=y CONFIG_MMC_UHS_SUPPORT=y CONFIG_SPL_MMC_UHS_SUPPORT=y CONFIG_MMC_HS200_SUPPORT=y CONFIG_SPL_MMC_HS200_SUPPORT=y CONFIG_MMC_SDHCI=y CONFIG_MMC_SDHCI_ADMA=y CONFIG_SPL_MMC_SDHCI_ADMA=y CONFIG_MMC_SDHCI_AM654=y CONFIG_MTD=y CONFIG_SPI_FLASH_MTD=y CONFIG_DM_MTD=y CONFIG_DM_SPI_FLASH=y CONFIG_SPI_FLASH_SFDP_SUPPORT=y CONFIG_SPI_FLASH_SOFT_RESET=y CONFIG_SPI_FLASH_SOFT_RESET_ON_BOOT=y CONFIG_SPI_FLASH_SPANSION=y CONFIG_SPI_FLASH_S28HX_T=y CONFIG_PHY_TI_DP83867=y CONFIG_PHY_FIXED=y CONFIG_TI_AM65_CPSW_NUSS=y CONFIG_PHY=y CONFIG_PINCTRL=y CONFIG_SPL_PINCTRL=y CONFIG_PINCTRL_SINGLE=y CONFIG_POWER_DOMAIN=y CONFIG_TI_SCI_POWER_DOMAIN=y CONFIG_DM_REGULATOR=y CONFIG_SPL_DM_REGULATOR=y CONFIG_DM_REGULATOR_FIXED=y CONFIG_SPL_DM_REGULATOR_FIXED=y CONFIG_DM_REGULATOR_GPIO=y CONFIG_SPL_DM_REGULATOR_GPIO=y CONFIG_K3_SYSTEM_CONTROLLER=y CONFIG_REMOTEPROC_TI_K3_ARM64=y CONFIG_REMOTEPROC_TI_K3_M4F=y CONFIG_RESET_TI_SCI=y CONFIG_DM_RTC=y CONFIG_RTC_EMULATION=y CONFIG_DM_SERIAL=y CONFIG_SOC_DEVICE=y CONFIG_SOC_DEVICE_TI_K3=y CONFIG_SOC_TI=y CONFIG_SPI=y CONFIG_DM_SPI=y CONFIG_CADENCE_QSPI=y CONFIG_CADENCE_QSPI_PHY=y CONFIG_ZSTD=y CONFIG_SYSRESET=y CONFIG_SPL_SYSRESET=y CONFIG_SYSRESET_TI_SCI=y CONFIG_FS_FAT_MAX_CLUSTSIZE=16384 CONFIG_EFI_SET_TIME=y CONFIG_SPL_GZIP=y CONFIG_BOOTCOMMAND="run set_sd_rootfs;run envboot; run bootcmd_ti_mmc; bootflow scan -lb" CONFIG_PMIC_TPS65219=y CONFIG_DM_PMIC=y CONFIG_BOOTDELAY=0 #include #include #include