################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/C6000 Code Generation Tools 7.6.0

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/myC6455.cmd" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/wndMgr.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/tcpServ.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/sysconfig.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/sysInit.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/sysContext.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/serial.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/main.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/i2c.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/flash.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/exec.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/edma.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/dsk6455init.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/dsk6455.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/dispDriver.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/dataHome.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/dataFeed.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/chlEnc.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/charLib.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/boot_c6455.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/KeyDispose.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/nimu_eth.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/ethdriver.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/dsk6455cfg_c.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/dsk6455cfg.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/csl_mdio.obj" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/csl_emac.obj" \
"C:/ti/ndk_2_0_0/packages/ti/ndk/lib/C64plus/hal/hal_ser_stub.lib" \
"C:/ti/ndk_2_0_0/packages/ti/ndk/lib/C64plus/hal/hal_timer_bios.lib" \
"C:/ti/ndk_2_0_0/packages/ti/ndk/lib/C64plus/hal/hal_userled_stub.lib" \
"C:/ti/ndk_2_0_0/packages/ti/ndk/lib/C64plus/miniPrintf.lib" \
"C:/ti/ndk_2_0_0/packages/ti/ndk/lib/C64plus/netctrl.lib" \
"C:/ti/ndk_2_0_0/packages/ti/ndk/lib/C64plus/nettool.lib" \
"C:/ti/ndk_2_0_0/packages/ti/ndk/lib/C64plus/os.lib" \
"C:/ti/ndk_2_0_0/packages/ti/ndk/lib/C64plus/stack.lib" \
"D:/Workspace_GH202-3/GH202-3_DSP_burn/build/csl_c6455.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include src/subdir_vars.mk
-include build/subdir_vars.mk
-include subdir_rules.mk
-include src/subdir_rules.mk
-include build/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: D:/Workspace_GH202-3/GH202-3_DSP_burn/C6455Test/../../../Workspace_GH202-3/GH202-3_DSP_burn/Debug/C6455.out

# Tool invocations
D:/Workspace_GH202-3/GH202-3_DSP_burn/C6455Test/../../../Workspace_GH202-3/GH202-3_DSP_burn/Debug/C6455.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"C:/ti/C6000 Code Generation Tools 7.6.0/bin/cl6x" -mv6400+ --abi=coffabi -O2 -g --define="CHIP_C6455" --define="_INCLUDE_NIMU_CODE" --define="_NDK_EXTERN_CONFIG" --display_error_number --obj_directory="D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug" -z -m"D:/Workspace_GH202-3/GH202-3_DSP_burn/Debug/C6455.map" -i"C:/ti/C6000 Code Generation Tools 7.6.0/lib" -i"C:/ti/C6000 Code Generation Tools 7.6.0/include" -i"C:/ti/bios_5_41_11_38/packages/ti/rtdx/lib/c6000" -i"C:/ti/bios_5_41_11_38/packages/ti/bios/lib" -i"D:/Workspace_GH202-3/GH202-3_DSP_burn/C6455Test" -i"D:/Workspace_GH202-3/GH202-3_DSP_burn" -i"/lib" -i"C:/ti/bios_5_41_11_38/packages/ti/rtdx/lib/c6000" --reread_libs --warn_sections --display_error_number --rom_model -o "D:/Workspace_GH202-3/GH202-3_DSP_burn/C6455Test/../../../Workspace_GH202-3/GH202-3_DSP_burn/Debug/C6455.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_SRCS__QUOTED)$(GEN_MISC_FILES__QUOTED)$(C6000_EXECUTABLE_OUTPUTS__QUOTED)$(GEN_CMDS__QUOTED) "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\C6455.out"
	-$(RM) "csl_emac.pp" "csl_mdio.pp" "dsk6455cfg_c.pp" "ethdriver.pp" "nimu_eth.pp" "src\KeyDispose.pp" "src\charLib.pp" "src\chlEnc.pp" "src\dataFeed.pp" "src\dataHome.pp" "src\dispDriver.pp" "src\dsk6455.pp" "src\dsk6455init.pp" "src\edma.pp" "src\exec.pp" "src\flash.pp" "src\i2c.pp" "src\main.pp" "src\serial.pp" "src\sysContext.pp" "src\sysInit.pp" "src\sysconfig.pp" "src\tcpServ.pp" "src\wndMgr.pp" 
	-$(RM) "dsk6455cfg.pp" 
	-$(RM) "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\csl_emac.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\csl_mdio.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\dsk6455cfg.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\dsk6455cfg_c.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\ethdriver.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\nimu_eth.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\KeyDispose.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\boot_c6455.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\charLib.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\chlEnc.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\dataFeed.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\dataHome.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\dispDriver.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\dsk6455.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\dsk6455init.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\edma.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\exec.obj" 
	-$(RM) "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\flash.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\i2c.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\main.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\serial.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\sysContext.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\sysInit.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\sysconfig.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\tcpServ.obj" "D:\Workspace_GH202-3\GH202-3_DSP_burn\Debug\wndMgr.obj" 
	-$(RM) "src\boot_c6455.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets