Readme

Example Summary

Empty project using DriverLib. This example shows a basic empty project using DriverLib with just main file and SysConfig initialization.

Peripherals & Pin Assignments

Peripheral Pin Function
DEBUGSS PA20 Debug Clock
DEBUGSS PA19 Debug Data In Out

BoosterPacks, Board Resources & Jumper Settings

Visit LP_MSPM0G3507 for LaunchPad information, including user guide and hardware files.

Pin Peripheral Function LaunchPad Pin LaunchPad Settings
PA20 DEBUGSS SWCLK N/A J101 15:16 ON: Connect to XDS-110 SWCLK (debug)
PA19 DEBUGSS SWDIO N/A J101 13:14 ON: Connect to XDS-110 SWDIO (debug)

Low-Power Recommendations

TI recommends to terminate unused pins by setting the corresponding functions to GPIO and configure the pins to output low or input with internal pullup/pulldown resistor.

SysConfig allows developers to easily configure unused pins by selecting BoardConfigure Unused Pins.

For more information about jumper configuration to achieve low-power using the MSPM0 LaunchPad, please visit the LP-MSPM0G3507 web page.

Example Usage

Compile, load and run the example.