Data Structures |
| struct | CSL_SpiObj |
| | Object structure. More...
|
| struct | SPI_Config |
| | Configuration structure. More...
|
Defines |
| #define | CSL_SPI_SPICR1_FIRQ_DISABLE (Uint16)0 |
| #define | CSL_SPI_SPICR1_FIRQ_ENABLE (Uint16)1 |
| #define | SPI_READ_CMD (Uint16)1 |
| #define | SPI_WRITE_CMD (Uint16)2 |
| #define | SPI_DISABLE (0) |
| #define | SPI_ENABLE (1) |
| #define | SPI_ACTIVE (0) |
Typedefs |
| typedef enum SPI_Command | SPI_Command |
| | SPI Command.
|
| typedef CSL_SpiObj * | CSL_SpiHandle |
| | Object Handler.
|
Enumerations |
| enum | SPI_HwMode {
SPI_CS_NUM_0,
SPI_CS_NUM_1,
SPI_CS_NUM_2,
SPI_CS_NUM_3,
SPI_CS_NUM_INVALID
} |
| | SPI chip select. More...
|
| enum | SPI_WordLen {
SPI_WORD_LENGTH_1 = 0,
SPI_WORD_LENGTH_2,
SPI_WORD_LENGTH_3,
SPI_WORD_LENGTH_4,
SPI_WORD_LENGTH_5,
SPI_WORD_LENGTH_6,
SPI_WORD_LENGTH_7,
SPI_WORD_LENGTH_8,
SPI_WORD_LENGTH_9,
SPI_WORD_LENGTH_10,
SPI_WORD_LENGTH_11,
SPI_WORD_LENGTH_12,
SPI_WORD_LENGTH_13,
SPI_WORD_LENGTH_14,
SPI_WORD_LENGTH_15,
SPI_WORD_LENGTH_16,
SPI_WORD_LENGTH_17,
SPI_WORD_LENGTH_18,
SPI_WORD_LENGTH_19,
SPI_WORD_LENGTH_20,
SPI_WORD_LENGTH_21,
SPI_WORD_LENGTH_22,
SPI_WORD_LENGTH_23,
SPI_WORD_LENGTH_24,
SPI_WORD_LENGTH_25,
SPI_WORD_LENGTH_26,
SPI_WORD_LENGTH_27,
SPI_WORD_LENGTH_28,
SPI_WORD_LENGTH_29,
SPI_WORD_LENGTH_30,
SPI_WORD_LENGTH_31,
SPI_WORD_LENGTH_32,
SPI_MAX_WORD_LEN
} |
| | SPI word length. More...
|
| enum | SPI_WordCntEnb {
SPI_WORD_IRQ_DISABLE,
SPI_WORD_IRQ_ENABLE
} |
| | SPI word intrupt. More...
|
| enum | SPI_FrameCntEnb {
SPI_FRAME_IRQ_DISABLE,
SPI_FRAME_IRQ_ENABLE
} |
| | SPI frame intrupt. More...
|
| enum | SPI_Command {
SPI_RSVD_CMD = 0,
SPI_READ,
SPI_WRITE,
SPI_RSVD1_CMD
} |
| | SPI Command. More...
|
| enum | SPI_DataDly {
SPI_DATA_DLY_0 = 0,
SPI_DATA_DLY_1,
SPI_DATA_DLY_2,
SPI_DATA_DLY_3,
SPI_DATA_DLY_UNKNOWN
} |
| | SPI data delay. More...
|
| enum | SPI_ClkPolarity {
SPI_CLKP_LOW_AT_IDLE = 0,
SPI_CLKP_HIGH_AT_IDLE
} |
| | SPI clock polarity. More...
|
| enum | SPI_ChipSelPol {
SPI_CSP_ACTIVE_LOW = 0,
SPI_CSP_ACTIVE_HIGH
} |
| | SPI chip select polarity. More...
|
| enum | SPI_ClkPh {
SPI_CLK_PH_FALL_EDGE = 0,
SPI_CLK_PH_RISE_EDGE
} |
| | SPI clock phase. More...
|
| enum | SPI_OperMode {
SPI_POLLING_MODE,
SPI_INTERRUPT_MODE
} |
| | SPI Operation mode. More...
|
Functions |
| CSL_Status | SPI_init (void) |
| CSL_Status | SPI_deInit (void) |
| CSL_SpiHandle | SPI_open (SPI_HwMode csNum, SPI_OperMode opMode) |
| CSL_Status | SPI_close (CSL_SpiHandle hSpi) |
| CSL_Status | SPI_config (CSL_SpiHandle hSpi, SPI_Config *spiHwConfig) |
| CSL_Status | SPI_read (CSL_SpiHandle hSpi, Uint16 *readBuffer, Uint16 bufLen) |
| CSL_Status | SPI_write (CSL_SpiHandle hSpi, Uint16 *writeBuffer, Uint16 bufLen) |
| CSL_Status | SPI_dataTransaction (CSL_SpiHandle hSpi, Uint16 *rwBuffer, Uint16 rwBufLen, SPI_Command readOrWrite) |
Variables |
| static CSL_SpiObj | SPI_Instance |
SPI functional layer API header file.
Path: \(CSLPATH)/inc