Modules
MSC

Modules

 USB MSC Symbols Defined
 USB MSC Data Structures
 USB MSC Functions
 USB MSC Enumerated Data Types

Detailed Description

Introduction

Overview

USB Mass Storage Class layer provides interface for the host machine to communicate with the storage media through USB. Storage media like NAND and MMCSD can be exposed as the drives to the windows PC using Msc module. This module uses the functions provided by the MUSB module to communicate with the end points and uses functions provided by the ATA-IF to communicate with the storage media.

References

USB MSC driver usb_20.pdf