![]() |
![]() |
Defines | |
| #define | TIMEOUT (0x1fff) |
| #define | CSL_SYS_CGCR2_INIT_VALUE (0x0806) |
Typedefs | |
| typedef struct PLL_Obj * | PLL_Handle |
| #define CSL_SYS_CGCR2_INIT_VALUE (0x0806) |
PLL cotrol regsiter 2 intiailization value
| #define TIMEOUT (0x1fff) |
This macro is used inside the function PLL_config to set the timeout value. This macro gives flexibility to the User to change the timeout value.
Referenced by PLL_config(), and PLL_enable().
| typedef struct PLL_Obj* PLL_Handle |
Handle to the PLL device
1.7.4