![]() |
![]() |
Enumerations | |
| enum | CSL_SarChanSel { CSL_SAR_CHAN_0 = 0, CSL_SAR_CHAN_1 = 1, CSL_SAR_CHAN_2 = 2, CSL_SAR_CHAN_3 = 3, CSL_SAR_CHAN_4 = 4, CSL_SAR_CHAN_5 = 5, CSL_SAR_NO_CHAN = 6 } |
| Enumeration for SAR channel selection. More... | |
| enum | CSL_SarOpMode { CSL_SAR_POLLING = 0, CSL_SAR_INTERRUPT = 1, CSL_SAR_DMA = 2 } |
| Enumeration for Selection mode of SAR - To configure Status bit in SAR A/D Reference and Pin Register. More... | |
| enum | CSL_SarChanCyc { CSL_SAR_CONTINUOUS_CONVERSION = 0, CSL_SAR_SINGLE_CONVERSION = 1 } |
| Enumeration for SAR Single Cycle Operation To configure SingleCyc bit in SAR A/D Control Register. More... | |
| enum | CSL_SarMultiCh { CSL_SAR_NO_DISCHARGE = 0, CSL_SAR_DISCHARGE_ARRAY = 1 } |
| Enumeration for SAR Multi Channel Operation To configure MultiCh bit in SAR A/D Control Register. More... | |
| enum | CSL_RefVoltage { CSL_SAR_REF_0_8v = 0, CSL_SAR_REF_1v = 1, CSL_SAR_REF_VIN = 2 } |
| Enumeration for SAR Reference voltage selection. More... | |
| enum | CSL_SarGPOPinSel { CSL_SAR_GPO_0 = 0, CSL_SAR_GPO_1 = 1, CSL_SAR_GPO_2 = 2, CSL_SAR_GPO_3 = 3 } |
| Enumeration for SAR GPAIN Pin Index. More... | |
| enum | CSL_SarGPODir { CSL_SAR_GPO_IN = 0, CSL_SAR_GPO_OUT = 1 } |
| Enumeration for SAR General Purpose Pin Direction. More... | |
| enum | CSL_SARMeasParam { CSL_KEYPAD_MEAS = 0, CSL_BATTRY_MEAS = 1, CSL_INT_VOLT_MEAS = 2, CSL_VOLUME_CTRL = 3, CSL_TOUCH_SCREEN_XAXIS = 4, CSL_TOUCH_SCREEN_YAXIS = 5, CSL_PEN_PRESS_DOWN = 6 } |
| Enumeration for Selecting type of A/D conversion. More... | |
| enum CSL_RefVoltage |
| enum CSL_SarChanCyc |
| enum CSL_SarChanSel |
Enumeration for SAR channel selection.
| enum CSL_SarGPODir |
| enum CSL_SarGPOPinSel |
| enum CSL_SARMeasParam |
Enumeration for Selecting type of A/D conversion.
| enum CSL_SarMultiCh |
| enum CSL_SarOpMode |
1.7.4