![]() |
![]() |
Typedefs | |
| typedef enum CSL_UartEventType | CSL_UartEventType |
| enum variable for the selection of UART interrupt Receiver Line Status Int,Transmitter Holding Register Empty Int, Receiver data available Int. | |
Enumerations | |
| enum | CSL_UartInsId { CSL_UART_INST_0 = (0u), CSL_UART_INST_INVALID = (1u) } |
| UART instance numbers. More... | |
| enum | CSL_UartOpmode { UART_POLLED = 0, UART_INTERRUPT, UART_OPMODE_OTHER } |
| UART Device mode of transmission. More... | |
| enum | CSL_UartXferMode { CSL_UART_FIFO_MODE = 0, CSL_UART_NON_FIFO_MODE = 1, CSL_UART_MODE_UNDEFINED = 2 } |
| This enum defines Xfer mode of UART. More... | |
| enum | CSL_UartEventType { CSL_UART_RECVOR_REG_DATA_INTERRUPT, CSL_UART_XMITOR_REG_EMPTY_INTERRUPT, CSL_UART_RECVOR_LINE_STATUS_INTERRUPT } |
| enum variable for the selection of UART interrupt Receiver Line Status Int,Transmitter Holding Register Empty Int, Receiver data available Int. More... | |
| enum CSL_UartEventType |
enum variable for the selection of UART interrupt Receiver Line Status Int,Transmitter Holding Register Empty Int, Receiver data available Int.
| enum CSL_UartInsId |
| enum CSL_UartOpmode |
| enum CSL_UartXferMode |
1.7.4