Data Fields
CSL_LcdcHwSetup Struct Reference

Input parameters for setting up LCD Controller Parameters used to put LCDC into useful state. More...

#include <csl_lcdc.h>

Data Fields

void * extendSetup
CSL_LcdcConfigLidd config
CSL_LcdcLiddTiming timingCs0
CSL_LcdcCs1Status useCs1
CSL_LcdcLiddTiming timingCs1

Detailed Description

Input parameters for setting up LCD Controller Parameters used to put LCDC into useful state.


Field Documentation

LCDC config sructure instance

Referenced by LCD_getSetup(), and LCD_setup().

place holder for future implementation

LCDC timing sructure instance for cs0

Referenced by LCD_getSetup(), and LCD_setup().

LCDC timing sructure instance for cs1

Referenced by LCD_getSetup(), and LCD_setup().

Enum for chosing the chip select

Referenced by LCD_getSetup(), and LCD_setup().


The documentation for this struct was generated from the following file: