Data Fields
CSL_MMCCardXCsdObj Struct Reference

structure for extra feature of MMC and SD Object. More...

#include <csl_mmcsd.h>

Data Fields

Uint16 securitySysId
Uint16 securitySysVers
Uint16 maxLicenses
Uint32 xStatus

Detailed Description

structure for extra feature of MMC and SD Object.


Field Documentation

Maximum number of storable licenses

Security System ID

Security System Version

Extended status bits


The documentation for this struct was generated from the following file: