Data Fields
CSL_MMCConfig Struct Reference

MMC config structure for setting MMC/SD Control register. More...

#include <csl_mmcsd.h>

Data Fields

Uint16 mmcctl
Uint16 mmcclk
Uint16 mmcim
Uint16 mmctor
Uint16 mmctod
Uint16 mmcblen
Uint16 mmcnblk

Detailed Description

MMC config structure for setting MMC/SD Control register.


Field Documentation

no of bytes in a block of mmc or sd card

Referenced by MMC_config(), and MMC_getConfig().

MMCSD clock control register value

Referenced by MMC_config(), and MMC_getConfig().

MMCSD control register value

Referenced by MMC_config(), and MMC_getConfig().

required interrupt field for MMCSD

Referenced by MMC_config(), and MMC_getConfig().

total no of blocks for read or write

Referenced by MMC_config(), and MMC_getConfig().

mmc data read time out register

Referenced by MMC_config(), and MMC_getConfig().

mmc response time out register

Referenced by MMC_config(), and MMC_getConfig().


The documentation for this struct was generated from the following file: