Data Fields
CSL_MMCSDCsdStruct Struct Reference

Structure to store the CSD Information for MMC and SD card. More...

#include <csl_mmcsd.h>

Data Fields

Uint16 slice127_112
Uint16 slice111_96
Uint16 slice95_80
Uint16 slice79_64
Uint16 slice63_48
Uint16 slice47_32
Uint16 slice31_16
Uint16 slice15_0

Detailed Description

Structure to store the CSD Information for MMC and SD card.


Field Documentation

MMCSD Response Register 6

Referenced by MMC_getCardCsd(), and SD_getCardCsd().

MMCSD Response Register 7

Referenced by MMC_getCardCsd(), and SD_getCardCsd().

MMCSD Response Register 0

Referenced by MMC_getCardCsd(), and SD_getCardCsd().

MMCSD Response Register 1

Referenced by MMC_getCardCsd(), and SD_getCardCsd().

MMCSD Response Register 2

Referenced by MMC_getCardCsd(), and SD_getCardCsd().

MMCSD Response Register 3

Referenced by MMC_getCardCsd(), and SD_getCardCsd().

MMCSD Response Register 4

Referenced by MMC_getCardCsd(), and SD_getCardCsd().

MMCSD Response Register 5

Referenced by MMC_getCardCsd(), and SD_getCardCsd().


The documentation for this struct was generated from the following file: