![]() |
![]() |
Input parameters for setup API. More...
#include <csl_sar.h>
Data Fields | |
| Uint16 | SysClkDiv |
| system clock divisor for SAR | |
| CSL_SarOpMode | OpMode |
| Interrupt Mode - Polling or Interrupt mode - to configure status bit in SAR A/D Reference and Pin Register. | |
| CSL_SarMultiCh | MultiCh |
| MultiCh type - MultiChannel operation - to configure MultiCh bit in SAR A/D Control Register. | |
| CSL_RefVoltage | RefVoltage |
| Refvoltage Selection - To select Analog Ref voltage. | |
Input parameters for setup API.
1.7.4