Data Fields
CSL_SdioCardObj Struct Reference

structure for card specific information. More...

#include <csl_sdio.h>

Data Fields

Uint16 rca
Uint32 ocr
Uint8 funCount
Bool cardReady
Bool cardActive
Bool sdHcDetected
CSL_SdioCardType sdioCardType

Detailed Description

structure for card specific information.


Field Documentation

Flag to indicate card is active or not

Referenced by SDIO_deselectCard(), SDIO_initCard(), and SDIO_selectCard().

Flag to indicate card is ready or not

Referenced by SDIO_detectCard(), and SDIO_initCard().

Number of IO functions on the card

Referenced by SDIO_detectCard().

OCR value read from the card

Referenced by SDIO_detectCard().

User assigned relative card address

Referenced by SDIO_getRca(), SDIO_initCard(), and SDIO_selectCard().

Flag to indicate high capacity card

Referenced by SDIO_initCard().

SDIO card type

Referenced by SDIO_detectCard(), and SDIO_initCard().


The documentation for this struct was generated from the following file: