################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := D:/TI/ccs1110/ccs/tools/compiler/ti-cgt-c2000_21.6.0.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./DSP2802x_common/source/DSP2802x_Adc.obj" \
"./DSP2802x_common/source/DSP2802x_CSMPasswords.obj" \
"./DSP2802x_common/source/DSP2802x_CodeStartBranch.obj" \
"./DSP2802x_common/source/DSP2802x_Comp.obj" \
"./DSP2802x_common/source/DSP2802x_CpuTimers.obj" \
"./DSP2802x_common/source/DSP2802x_DBGIER.obj" \
"./DSP2802x_common/source/DSP2802x_DefaultIsr.obj" \
"./DSP2802x_common/source/DSP2802x_DisInt.obj" \
"./DSP2802x_common/source/DSP2802x_ECap.obj" \
"./DSP2802x_common/source/DSP2802x_EPwm.obj" \
"./DSP2802x_common/source/DSP2802x_Gpio.obj" \
"./DSP2802x_common/source/DSP2802x_I2C.obj" \
"./DSP2802x_common/source/DSP2802x_MemCopy.obj" \
"./DSP2802x_common/source/DSP2802x_OscComp.obj" \
"./DSP2802x_common/source/DSP2802x_PieCtrl.obj" \
"./DSP2802x_common/source/DSP2802x_PieVect.obj" \
"./DSP2802x_common/source/DSP2802x_Sci.obj" \
"./DSP2802x_common/source/DSP2802x_Spi.obj" \
"./DSP2802x_common/source/DSP2802x_SysCtrl.obj" \
"./DSP2802x_common/source/DSP2802x_TempSensorConv.obj" \
"./DSP2802x_common/source/DSP2802x_usDelay.obj" \
"./DSP2802x_headers/source/DSP2802x_GlobalVariableDefs.obj" \
"./user/AD.obj" \
"./user/HFUPS.obj" \
"./user/alltimer_base.obj" \
"./user/ePWM.obj" \
"./user/main.obj" \
"./user/printf_uart.obj" \
"../M_F28027.cmd" \
"../DSP2802x_common/lib/IQmath.lib" \
"../DSP2802x_common/lib/SFO_TI_Build_V6.lib" \
"../DSP2802x_common/lib/SFO_TI_Build_V6b.lib" \
"../DSP2802x_headers/cmd/DSP2802x_Headers_nonBIOS.cmd" \
$(GEN_CMDS__FLAG) \
-lrts2800_ml.lib \
-lIQmath.lib \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include DSP2802x_common/lib/subdir_vars.mk
-include DSP2802x_common/source/subdir_vars.mk
-include DSP2802x_headers/cmd/subdir_vars.mk
-include DSP2802x_headers/source/subdir_vars.mk
-include user/subdir_vars.mk
-include subdir_rules.mk
-include DSP2802x_common/lib/subdir_rules.mk
-include DSP2802x_common/source/subdir_rules.mk
-include DSP2802x_headers/cmd/subdir_rules.mk
-include DSP2802x_headers/source/subdir_rules.mk
-include user/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
28027IQTest2.out \

EXE_OUTPUTS__QUOTED += \
"28027IQTest2.out" \

BIN_OUTPUTS += \
28027IQTest2.hex \

BIN_OUTPUTS__QUOTED += \
"28027IQTest2.hex" \


# All Target
all: 28027IQTest2.out

# Tool invocations
28027IQTest2.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"D:/TI/ccs1110/ccs/tools/compiler/ti-cgt-c2000_21.6.0.LTS/bin/cl2000" -v28 -ml -mt --define=_DEBUG --define=LARGE_MODEL -g --diag_warning=225 --issue_remarks --verbose_diagnostics --quiet --abi=coffabi --output_all_syms -z -m"28027IQTest2.map" --stack_size=0x300 -i"D:/mydsp/workspace/28027IQTest2/inc" -i"D:/mydsp/workspace/28027IQTest2/DSP2802x_common/lib" -i"D:/TI/ccs1110/ccs/tools/compiler/ti-cgt-c2000_21.6.0.LTS/lib" -i"D:/TI/ccs1110/ccs/tools/compiler/ti-cgt-c2000_21.6.0.LTS/include" -i"D:/mydsp/workspace/28027IQTest2" -i"D:/mydsp/workspace/libs/math/IQmath/v160/lib" -i"D:/mydsp/workspace/libs/math/IQmath/v160/include" --reread_libs --issue_remarks --verbose_diagnostics --xml_link_info="Example_2802xGpioToggle_linkInfo.xml" --entry_point=_c_int00 --rom_model -o "28027IQTest2.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

28027IQTest2.hex: $(EXE_OUTPUTS)
	@echo 'Building secondary target: "$@"'
	@echo 'Invoking: C2000 Hex Utility'
	"D:/TI/ccs1110/ccs/tools/compiler/ti-cgt-c2000_21.6.0.LTS/bin/hex2000" --diag_wrap=off -o "28027IQTest2.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building secondary target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "DSP2802x_common\source\DSP2802x_Adc.obj" "DSP2802x_common\source\DSP2802x_CSMPasswords.obj" "DSP2802x_common\source\DSP2802x_CodeStartBranch.obj" "DSP2802x_common\source\DSP2802x_Comp.obj" "DSP2802x_common\source\DSP2802x_CpuTimers.obj" "DSP2802x_common\source\DSP2802x_DBGIER.obj" "DSP2802x_common\source\DSP2802x_DefaultIsr.obj" "DSP2802x_common\source\DSP2802x_DisInt.obj" "DSP2802x_common\source\DSP2802x_ECap.obj" "DSP2802x_common\source\DSP2802x_EPwm.obj" "DSP2802x_common\source\DSP2802x_Gpio.obj" "DSP2802x_common\source\DSP2802x_I2C.obj" "DSP2802x_common\source\DSP2802x_MemCopy.obj" "DSP2802x_common\source\DSP2802x_OscComp.obj" "DSP2802x_common\source\DSP2802x_PieCtrl.obj" "DSP2802x_common\source\DSP2802x_PieVect.obj" "DSP2802x_common\source\DSP2802x_Sci.obj" "DSP2802x_common\source\DSP2802x_Spi.obj" "DSP2802x_common\source\DSP2802x_SysCtrl.obj" "DSP2802x_common\source\DSP2802x_TempSensorConv.obj" "DSP2802x_common\source\DSP2802x_usDelay.obj" "DSP2802x_headers\source\DSP2802x_GlobalVariableDefs.obj" 
	-$(RM) "user\AD.obj" "user\HFUPS.obj" "user\alltimer_base.obj" "user\ePWM.obj" "user\main.obj" "user\printf_uart.obj" 
	-$(RM) "DSP2802x_common\source\DSP2802x_Adc.d" "DSP2802x_common\source\DSP2802x_Comp.d" "DSP2802x_common\source\DSP2802x_CpuTimers.d" "DSP2802x_common\source\DSP2802x_DefaultIsr.d" "DSP2802x_common\source\DSP2802x_ECap.d" "DSP2802x_common\source\DSP2802x_EPwm.d" "DSP2802x_common\source\DSP2802x_Gpio.d" "DSP2802x_common\source\DSP2802x_I2C.d" "DSP2802x_common\source\DSP2802x_MemCopy.d" "DSP2802x_common\source\DSP2802x_OscComp.d" "DSP2802x_common\source\DSP2802x_PieCtrl.d" "DSP2802x_common\source\DSP2802x_PieVect.d" "DSP2802x_common\source\DSP2802x_Sci.d" "DSP2802x_common\source\DSP2802x_Spi.d" "DSP2802x_common\source\DSP2802x_SysCtrl.d" "DSP2802x_common\source\DSP2802x_TempSensorConv.d" "DSP2802x_headers\source\DSP2802x_GlobalVariableDefs.d" "user\AD.d" "user\HFUPS.d" "user\alltimer_base.d" "user\ePWM.d" "user\main.d" "user\printf_uart.d" 
	-$(RM) "DSP2802x_common\source\DSP2802x_CSMPasswords.d" "DSP2802x_common\source\DSP2802x_CodeStartBranch.d" "DSP2802x_common\source\DSP2802x_DBGIER.d" "DSP2802x_common\source\DSP2802x_DisInt.d" "DSP2802x_common\source\DSP2802x_usDelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-@echo 'Create flash image: Intel-HEX'
	-"D:/TI/ccs1110/ccs/tools/compiler/ti-cgt-c2000_21.6.0.LTS/bin/hex2000" -i "28027IQTest2.out" -o "28027IQTest2.hex" -order MS -romwidth 16
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets