################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs1030/ccs/tools/compiler/ti-cgt-arm_20.2.4.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./Boot/Fapi_UserDefinedFunctions.obj" \
"./Boot/bl_flash.obj" \
"./Boot/bl_tftp.obj" \
"./Boot/main.obj" \
"./Boot/tftp.obj" \
"./Boot/uartstdio.obj" \
"./Boot/ustdlib.obj" \
"./HALCoGen-RM57Lx/source/HL_emac.obj" \
"./HALCoGen-RM57Lx/source/HL_epc.obj" \
"./HALCoGen-RM57Lx/source/HL_errata.obj" \
"./HALCoGen-RM57Lx/source/HL_errata_SSWF021_45.obj" \
"./HALCoGen-RM57Lx/source/HL_esm.obj" \
"./HALCoGen-RM57Lx/source/HL_gio.obj" \
"./HALCoGen-RM57Lx/source/HL_mdio.obj" \
"./HALCoGen-RM57Lx/source/HL_nmpu.obj" \
"./HALCoGen-RM57Lx/source/HL_notification.obj" \
"./HALCoGen-RM57Lx/source/HL_phy_dp83640.obj" \
"./HALCoGen-RM57Lx/source/HL_phy_tlk111.obj" \
"./HALCoGen-RM57Lx/source/HL_pinmux.obj" \
"./HALCoGen-RM57Lx/source/HL_sci.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_core.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_dma.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_intvecs.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_mpu.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_pcr.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_phantom.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_pmm.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_pmu.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_startup.obj" \
"./HALCoGen-RM57Lx/source/HL_sys_vim.obj" \
"./HALCoGen-RM57Lx/source/HL_system.obj" \
"./lwIP-1.4.1/apps/httpserver_raw/fs.obj" \
"./lwIP-1.4.1/apps/httpserver_raw/httpd.obj" \
"./lwIP-1.4.1/ports/hdk/lwiplib.obj" \
"./lwIP-1.4.1/src/core/def.obj" \
"./lwIP-1.4.1/src/core/timers.obj" \
"./lwIP-1.4.1/src/netif/ethernetif.obj" \
"C:/Users/a0324020/workspace_v10_Hercules/Hercules_Ethernet_Bootloader/LAUNCHXL2-RM57Lx/HALCoGen-RM57Lx/source/HL_sys_link.cmd" \
$(GEN_CMDS__FLAG) \
-lrtsv7R4_T_le_v3D16_eabi.lib \
-l"C:/ti/Hercules/F021 Flash API/02.01.01/F021_API_CortexR4_LE_L2FMC_V3D16.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include Boot/subdir_vars.mk
-include HALCoGen-RM57Lx/source/subdir_vars.mk
-include lwIP-1.4.1/apps/httpserver_raw/subdir_vars.mk
-include lwIP-1.4.1/ports/hdk/subdir_vars.mk
-include lwIP-1.4.1/src/core/subdir_vars.mk
-include lwIP-1.4.1/src/netif/subdir_vars.mk
-include Boot/subdir_rules.mk
-include HALCoGen-RM57Lx/source/subdir_rules.mk
-include lwIP-1.4.1/apps/httpserver_raw/subdir_rules.mk
-include lwIP-1.4.1/ports/hdk/subdir_rules.mk
-include lwIP-1.4.1/src/core/subdir_rules.mk
-include lwIP-1.4.1/src/netif/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
Build-LAUNCHXL2-RM57Lx-tftpBoot.out \

EXE_OUTPUTS__QUOTED += \
"Build-LAUNCHXL2-RM57Lx-tftpBoot.out" \

BIN_OUTPUTS += \
Build-LAUNCHXL2-RM57Lx-tftpBoot.hex \

BIN_OUTPUTS__QUOTED += \
"Build-LAUNCHXL2-RM57Lx-tftpBoot.hex" \


# All Target
all: Build-LAUNCHXL2-RM57Lx-tftpBoot.out

# Tool invocations
Build-LAUNCHXL2-RM57Lx-tftpBoot.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: Arm Linker'
	"C:/ti/ccs1030/ccs/tools/compiler/ti-cgt-arm_20.2.4.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -me --define=_RM57Lx_ -g --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi -z -m"Build-LAUNCHXL2-RM57Lx-tftpBoot.map" --heap_size=0x800 --stack_size=0x800 -i"C:/ti/ccs1030/ccs/tools/compiler/ti-cgt-arm_20.2.4.LTS/lib" -i"C:/ti/ccs1030/ccs/tools/compiler/ti-cgt-arm_20.2.4.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --ecc=on --xml_link_info="Build-LAUNCHXL2-RM57Lx-tftpBoot_linkInfo.xml" --rom_model -o "Build-LAUNCHXL2-RM57Lx-tftpBoot.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

Build-LAUNCHXL2-RM57Lx-tftpBoot.hex: $(EXE_OUTPUTS)
	@echo 'Building secondary target: "$@"'
	@echo 'Invoking: Arm Hex Utility'
	"C:/ti/ccs1030/ccs/tools/compiler/ti-cgt-arm_20.2.4.LTS/bin/armhex" --diag_wrap=off -o "Build-LAUNCHXL2-RM57Lx-tftpBoot.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building secondary target: "$@"'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "Boot\Fapi_UserDefinedFunctions.obj" "Boot\bl_flash.obj" "Boot\bl_tftp.obj" "Boot\main.obj" "Boot\tftp.obj" "Boot\uartstdio.obj" "Boot\ustdlib.obj" "HALCoGen-RM57Lx\source\HL_emac.obj" "HALCoGen-RM57Lx\source\HL_epc.obj" "HALCoGen-RM57Lx\source\HL_errata.obj" "HALCoGen-RM57Lx\source\HL_errata_SSWF021_45.obj" "HALCoGen-RM57Lx\source\HL_esm.obj" "HALCoGen-RM57Lx\source\HL_gio.obj" "HALCoGen-RM57Lx\source\HL_mdio.obj" "HALCoGen-RM57Lx\source\HL_nmpu.obj" "HALCoGen-RM57Lx\source\HL_notification.obj" "HALCoGen-RM57Lx\source\HL_phy_dp83640.obj" "HALCoGen-RM57Lx\source\HL_phy_tlk111.obj" "HALCoGen-RM57Lx\source\HL_pinmux.obj" "HALCoGen-RM57Lx\source\HL_sci.obj" "HALCoGen-RM57Lx\source\HL_sys_core.obj" "HALCoGen-RM57Lx\source\HL_sys_dma.obj" "HALCoGen-RM57Lx\source\HL_sys_intvecs.obj" "HALCoGen-RM57Lx\source\HL_sys_mpu.obj" "HALCoGen-RM57Lx\source\HL_sys_pcr.obj" "HALCoGen-RM57Lx\source\HL_sys_phantom.obj" "HALCoGen-RM57Lx\source\HL_sys_pmm.obj" "HALCoGen-RM57Lx\source\HL_sys_pmu.obj" "HALCoGen-RM57Lx\source\HL_sys_startup.obj" 
	-$(RM) "HALCoGen-RM57Lx\source\HL_sys_vim.obj" "HALCoGen-RM57Lx\source\HL_system.obj" "lwIP-1.4.1\apps\httpserver_raw\fs.obj" "lwIP-1.4.1\apps\httpserver_raw\httpd.obj" "lwIP-1.4.1\ports\hdk\lwiplib.obj" "lwIP-1.4.1\src\core\def.obj" "lwIP-1.4.1\src\core\timers.obj" "lwIP-1.4.1\src\netif\ethernetif.obj" 
	-$(RM) "Boot\Fapi_UserDefinedFunctions.d" "Boot\bl_flash.d" "Boot\bl_tftp.d" "Boot\main.d" "Boot\tftp.d" "Boot\uartstdio.d" "Boot\ustdlib.d" "HALCoGen-RM57Lx\source\HL_emac.d" "HALCoGen-RM57Lx\source\HL_epc.d" "HALCoGen-RM57Lx\source\HL_errata.d" "HALCoGen-RM57Lx\source\HL_errata_SSWF021_45.d" "HALCoGen-RM57Lx\source\HL_esm.d" "HALCoGen-RM57Lx\source\HL_gio.d" "HALCoGen-RM57Lx\source\HL_mdio.d" "HALCoGen-RM57Lx\source\HL_nmpu.d" "HALCoGen-RM57Lx\source\HL_notification.d" "HALCoGen-RM57Lx\source\HL_phy_dp83640.d" "HALCoGen-RM57Lx\source\HL_phy_tlk111.d" "HALCoGen-RM57Lx\source\HL_pinmux.d" "HALCoGen-RM57Lx\source\HL_sci.d" "HALCoGen-RM57Lx\source\HL_sys_dma.d" "HALCoGen-RM57Lx\source\HL_sys_pcr.d" "HALCoGen-RM57Lx\source\HL_sys_phantom.d" "HALCoGen-RM57Lx\source\HL_sys_pmm.d" "HALCoGen-RM57Lx\source\HL_sys_startup.d" "HALCoGen-RM57Lx\source\HL_sys_vim.d" "HALCoGen-RM57Lx\source\HL_system.d" "lwIP-1.4.1\apps\httpserver_raw\fs.d" "lwIP-1.4.1\apps\httpserver_raw\httpd.d" "lwIP-1.4.1\ports\hdk\lwiplib.d" 
	-$(RM) "lwIP-1.4.1\src\core\def.d" "lwIP-1.4.1\src\core\timers.d" "lwIP-1.4.1\src\netif\ethernetif.d" 
	-$(RM) "HALCoGen-RM57Lx\source\HL_sys_core.d" "HALCoGen-RM57Lx\source\HL_sys_intvecs.d" "HALCoGen-RM57Lx\source\HL_sys_mpu.d" "HALCoGen-RM57Lx\source\HL_sys_pmu.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets