GPC CEDV tool, rev=57		
Configuration used in present fit		
ProcessingType=1		
NumCellSeries=2		
CellTermV=3250		
LearnSOC%=7		
FitMaxSOC%=12		
FitMinSOC%=6		
ChemType=1		
ElapsedTimeColumn=0		
VoltageColumn=1		
TemperatureColumn=2		
CurrentColumn=3		
		
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash		
		
EMF	3573	
EDVC0	20	
EDVC1	0	
EDVR1	236	
EDVR0	1670	
EDVT0	5390	
EDVTC	1	
VOC75	7871	
VOC50	7617	
VOC25	7504	
		
		
Recommended SOC deviation tolerance at EDV2 point is  < 5% for low temperature and <3% for room and high temperature		
		
Deviations for this set of parameters are given below for each file		
		
file	SOC error, %	pass
roomtemp_lowrate.csv	-2.19428012633682	1
roomtemp_highrate.csv	4.41441322793701	1
hightemp_lowrate.csv	-4.06360707032968	0
hightemp_highrate.csv	4.34118663118614	1
lowtemp_lowrate.csv	12.3572431322433	0
lowtemp_highrate.csv	-3.88861070040372	1
		
Accuracy Error: Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule