GPC CEDV tool, rev=60		
Configuration used in present fit		
ProcessingType=1		
NumCellSeries=1		
CellTermV=2500		
LearnSOC%=7		
FitMaxSOC%=9		
FitMinSOC%=3		
ChemType=4		
ElapsedTimeColumn=0		
VoltageColumn=1		
TemperatureColumn=2		
CurrentColumn=3		
		
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash		
		
EMF	3558	
EDVC0	427	
EDVC1	0	
EDVR1	231	
EDVR0	1446	
EDVT0	1106	
EDVTC	11	
VOC75	3317	
VOC50	3291	
VOC25	3240	
		
		
Recommended SOC deviation tolerance at EDV2 point is  < 5% for low temperature and <3% for room and high temperature		
		
Deviations for this set of parameters are given below for each file		
		
file	SOC error, %	pass
roomtemp_lowrate.csv	1.03935862717195	1
roomtemp_highrate.csv	-1.00978888520085	1
hightemp_lowrate.csv	-0.606935153142983	1
hightemp_highrate.csv	-1.38639747773708	1
lowtemp_lowrate.csv	-0.275100967537564	1
lowtemp_highrate.csv	-0.840727922727811	1
		
Deviations are within recomended range. CEDV parameters are suitable for programming the gauge