Chemistry ID selection tool, rev=2.42		
		
Configuration used in present fit:		
ProcessingType=2		
NumCellSeries=6		
ElapsedTimeColumn=0		
VoltageColumn=1		
CurrentColumn=2		
TemperatureColumn=3		
		
Best chemical ID : 810	Best chemical ID max. deviation, % : 14.08	
		
		
		
Summary of all IDs with max. DOD deviation below 15%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
0	0	0
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
312	bq27421-G1B: 4.3V LiCoO2	100
128	bq27421-G1A: 4.2V LiCoO2	186.12
354	bq27411-G1C: 4.35V LiCoO2	200
3142	bq27421-G1D: 4.4V LiCoO2	200
Best generic ID 312		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	100
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	200
1202	bq27621: (default) 4.2V LiCoO2	200
Best generic ID 1210		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	100
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	200
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	200
Best generic ID 3230		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule