GPC CEDV tool, rev=59		
Configuration used in present fit		
ProcessingType=1		
NumCellSeries=3		
CellTermV=3250		
LearnSOC%=7		
FitMaxSOC%=12		
FitMinSOC%=6		
ChemType=1		
ElapsedTimeColumn=0		
VoltageColumn=1		
TemperatureColumn=2		
CurrentColumn=3		
		
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash		
		
EMF	3550	
EDVC0	112	
EDVC1	0	
EDVR1	434	
EDVR0	413	
EDVT0	4030	
EDVTC	4	
VOC75	11806	
VOC50	11425	
VOC25	11256	
		
		
Recommended SOC deviation tolerance at EDV2 point is  < 5% for low temperature and <3% for room and high temperature		
		
Deviations for this set of parameters are given below for each file		
		
file	SOC error, %	pass
roomtemp_lowrate.csv	-0.0193697370706021	1
roomtemp_highrate.csv	1.45769470854634	1
hightemp_lowrate.csv	-0.902439901839653	1
hightemp_highrate.csv	0.974541577952041	1
lowtemp_lowrate.csv	4.85883251492607	0
lowtemp_highrate.csv	-1.99147836374998	1
		
Warning: Deviation is above recommended level. Retry the fit with different settings, or proceed on  your own risk if the accuracy is acceptable for your application