Resistance temperature compensation optimizer, rev=3.47		
		
Optimized Impedance Track parameters:		
		
Qmax, mAh : 8396		
		
Ra table normalized to 25C, uncompressed, unscaled		
		
DOD, %	Ra, mOhm	
		
0	-3	
11.11	20	
22.22	12	
33.33	22	
44.44	19	
55.56	20	
66.67	23	
77.78	13	
80.95	16	
84.13	20	
87.3	25	
90.48	20	
93.65	31	
96.83	73	
100	586	
		
No charge data, Ra0_ch not computed"	 	
		
Thermal parameters:		
		
Temp a	134	
Temp k	0.32	
		
Optimized resistance temperature compensation parameters saved in chemdat12		
		
		
Due to GG file format issues, GG values have not been updated		
		
		
Warning: Automatic firmware properties detection failed. Rb_select defaults to 2. Please make sure that chem ID loaded in the GG file is the same as ID specified in the config.txt		
Warning: Automatic firmware properties detection failed. basescale defaults to 1. Please make sure that chem ID loaded in the GG file is the same as ID specified in the config.txt		
Error: negative Ra	 R=-3.04 check data and ID selection	
Warning: positive Rb value 64.87 was replaced