Call Graph for MSP430G2553_tiny_printf.out
**********************************************************************
_c_int00_noargs_noexit : wcs = 48
|  abort : wcs = 2
|  _auto_init : wcs = 14
|  |  _system_post_cinit : wcs = 2
|  |  copy_in : wcs = 8
|  |  |  __mspabi_mpyi : wcs = 2
|  |  |  memcpy : wcs = 2
|  _auto_init_hold_wdt : wcs = ???
|  _system_pre_init : wcs = 2
|  main : wcs = 48
|  |  printf : wcs = 12
|  |  |  __mspabi_srai_12 : wcs = ???
|  |  |  __mspabi_srai_4 : wcs = ???
|  |  |  putc : wcs = 2
|  |  |  puth : wcs = 4
|  |  |  |  putc : wcs = 2
|  |  |  puts : wcs = 4
|  |  |  |  putc : wcs = 2
|  |  |  xtoa : wcs = 8
|  |  |  |  putc : wcs = 2

The roots of the following graphs are functions that: 
- Are never called ... OR ...
- Are called indirectly and are not listed among the functions called
  indirectly in the configuration file specified with --i_cfg=file.
  Run "perldoc call_graph.pl" for more information.
======================================================================

__TI_zero_init : wcs = 2

__mspabi_func_epilog : wcs = 2

__mspabi_srai : wcs = 2