bool OpenBSL_EntryCheck(void)
check whether it is necessary to run BSL or application
Definition: OpenBSL_Custom.c:149
void OpenBSL_Init(void)
device/HW initialization function for OpenBSL
Definition: OpenBSL_Core.c:116
void OpenBSL_RunApp(void)
run application, leave BSL mode
Definition: OpenBSL_Custom.c:167
OpenBSL configuration header file.
void OpenBSL_RunBSL(void)
BSL main routine.
Definition: OpenBSL_Core.c:133