OpenBSL  v.0.1.0
Functions
OpenBSL_Main.c File Reference

Main function source file for OpenBSL implementation. More...

#include <msp430.h>
#include "devtypes.h"
#include "OpenBSL.h"

Functions

void main (void)
 main function More...
 
int _system_pre_init (void)
 system pre initialization function More...
 

Detailed Description

Main function source file for OpenBSL implementation.

Version
0.1
Remarks
target device: MSP430G2553 on MSP-EXP430G2 Launchpad

Function Documentation

int _system_pre_init ( void  )

system pre initialization function

_system_pre_init/__low_level_init

Parameters
-
Returns
-
void main ( void  )

main function

main

Parameters
@return