################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs1000/ccs/tools/compiler/c2000_6.0.6

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
-l2806x_IQmath_BootROMSymbols_fpu32.lib \
"C:/ti/c2000/C2000Ware_3_03_00_00/libraries/math/IQmath/c28/examples/cmd/28069_IQmath_lnk.cmd" \
"./CodeStartBranch.obj" \
"./IQsampleSmall.obj" \
$(GEN_CMDS__FLAG) \
-l"C:/ti/c2000/C2000Ware_3_03_00_00/libraries/math/IQmath/c28/lib/IQmath_fpu32_coff.lib" \
-lrts2800_fpu32.lib \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
28069_IQsampleC.out \

EXE_OUTPUTS__QUOTED += \
"28069_IQsampleC.out" \


# All Target
all: 28069_IQsampleC.out

# Tool invocations
28069_IQsampleC.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccs1000/ccs/tools/compiler/c2000_6.0.6/bin/cl2000" -v28 -ml -mt --cla_support=cla0 --float_support=fpu32 --vcu_support=vcu0 -g --optimize_with_debug --define="_DEBUG" --define="LARGE_MODEL" --quiet --diag_warning=225 -k --asm_listing --output_all_syms -z -m"28069_IQsampleC.map" --stack_size=0x300 --heap_size=2000 --warn_sections -i"C:/ti/ccs1000/ccs/tools/compiler/c2000_6.0.6/lib" -i"C:/ti/ccs1000/ccs/tools/compiler/c2000_6.0.6/include" -i"C:/ti/c2000/C2000Ware_3_03_00_00/libraries/boot_rom/f2806x/v1_1/rom_symbol_libs/IQmath" -i"C:/Users/X0209763/workspace_v10thr/28069_IQsampleC" -i"C:/ti/c2000/C2000Ware_3_03_00_00/libraries/math/IQmath/c28/lib" --priority --reread_libs --xml_link_info="28069_IQsampleC_linkInfo.xml" --entry_point=code_start --rom_model -o "28069_IQsampleC.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)
	-$(RM) "CodeStartBranch.lst" "IQsampleSmall.lst" 
	-$(RM) "CodeStartBranch.obj" "IQsampleSmall.obj" 
	-$(RM) "IQsampleSmall.d" 
	-$(RM) "CodeStartBranch.asm" "IQsampleSmall.asm" 
	-$(RM) "CodeStartBranch.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets