################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := E:/ccs/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"../rts2800_fpu32_fast_supplement_eabi.lib" \
"../rts2800_fpu32_eabi.lib" \
"./cla_ex3_background_nesting_task.obj" \
"./cla_ex3_background_nesting_task_cla.obj" \
"./C_lib/adc.obj" \
"./C_lib/asysctl.obj" \
"./C_lib/can.obj" \
"./C_lib/cla.obj" \
"./C_lib/clapromcrc.obj" \
"./C_lib/clb.obj" \
"./C_lib/cmpss.obj" \
"./C_lib/cputimer.obj" \
"./C_lib/dac.obj" \
"./C_lib/dcc.obj" \
"./C_lib/dcsm.obj" \
"./C_lib/dma.obj" \
"./C_lib/ecap.obj" \
"./C_lib/epwm.obj" \
"./C_lib/eqep.obj" \
"./C_lib/erad.obj" \
"./C_lib/flash.obj" \
"./C_lib/fsi.obj" \
"./C_lib/gpio.obj" \
"./C_lib/hrcap.obj" \
"./C_lib/hrpwm.obj" \
"./C_lib/i2c.obj" \
"./C_lib/interrupt.obj" \
"./C_lib/lin.obj" \
"./C_lib/memcfg.obj" \
"./C_lib/pga.obj" \
"./C_lib/pmbus.obj" \
"./C_lib/sci.obj" \
"./C_lib/sdfm.obj" \
"./C_lib/spi.obj" \
"./C_lib/sysctl.obj" \
"./C_lib/version.obj" \
"./C_lib/xbar.obj" \
"./source/device.obj" \
"./source/f28004x_adc.obj" \
"./source/f28004x_codestartbranch.obj" \
"./source/f28004x_cputimers.obj" \
"./source/f28004x_dcsm_z1otp.obj" \
"./source/f28004x_dcsm_z2otp.obj" \
"./source/f28004x_defaultisr.obj" \
"./source/f28004x_dma.obj" \
"./source/f28004x_globalvariabledefs.obj" \
"./source/f28004x_gpio.obj" \
"./source/f28004x_piectrl.obj" \
"./source/f28004x_pievect.obj" \
"./source/f28004x_spi.obj" \
"./source/f28004x_sysctrl.obj" \
"./source/f28004x_usdelay.obj" \
"../28004x_cla_flash_lnk.cmd" \
"../f28004x_headers_nonbios.cmd" \
"../ccs/Debug/driverlib.lib" \
"../ccs/Debug/driverlib_eabi.lib" \
"../ccs/Release/driverlib.lib" \
"../ccs/Release/driverlib_eabi.lib" \
"../libraries/CLAMATH/F28004x_CLADATROM_Symbols_eabi_fpu32.lib" \
"../libraries/CLAMATH/cla1_math_library_datarom_fpu32_eabi.lib" \
$(GEN_CMDS__FLAG) \
-l"F:/workspace/taiweiyu/rts2800_fpu32_eabi.lib" \
-l"F:/workspace/taiweiyu/rts2800_fpu32_fast_supplement_eabi.lib" \
-llibc.a \
-l"F:/CCS_workspace/taiweiyu/libraries/CLAMATH/cla1_math_library_datarom_fpu32_eabi.lib" \
-l"F:/CCS_workspace/taiweiyu/libraries/CLAMATH/F28004x_CLADATROM_Symbols_eabi_fpu32.lib" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include C_lib/subdir_vars.mk
-include ccs/Debug/subdir_vars.mk
-include ccs/Release/subdir_vars.mk
-include libraries/CLAMATH/subdir_vars.mk
-include source/subdir_vars.mk
-include subdir_rules.mk
-include C_lib/subdir_rules.mk
-include ccs/Debug/subdir_rules.mk
-include ccs/Release/subdir_rules.mk
-include libraries/CLAMATH/subdir_rules.mk
-include source/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
taiweiyu.out \

EXE_OUTPUTS__QUOTED += \
"taiweiyu.out" \

BIN_OUTPUTS += \
taiweiyu.hex \

BIN_OUTPUTS__QUOTED += \
"taiweiyu.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "taiweiyu.out"

# Tool invocations
taiweiyu.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"E:/ccs/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu0 -O2 --fp_mode=relaxed --advice:performance=all --define=_INLINE --define=RUN_CLA --define=_FLASH --define=_LAUNCHXL_F280049C --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --cla_background_task=on -z -m"taiweiyu.map" --stack_size=0x200 --warn_sections -i"E:/ccs/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/lib" -i"F:/workspace/taiweiyu/libraries" -i"E:/ccs/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="taiweiyu_linkInfo.xml" --entry_point=code_start --rom_model -o "taiweiyu.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

taiweiyu.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: C2000 Hex Utility'
	"E:/ccs/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/hex2000"  -o "taiweiyu.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "cla_ex3_background_nesting_task.obj" "cla_ex3_background_nesting_task_cla.obj" "C_lib\adc.obj" "C_lib\asysctl.obj" "C_lib\can.obj" "C_lib\cla.obj" "C_lib\clapromcrc.obj" "C_lib\clb.obj" "C_lib\cmpss.obj" "C_lib\cputimer.obj" "C_lib\dac.obj" "C_lib\dcc.obj" "C_lib\dcsm.obj" "C_lib\dma.obj" "C_lib\ecap.obj" "C_lib\epwm.obj" "C_lib\eqep.obj" "C_lib\erad.obj" "C_lib\flash.obj" "C_lib\fsi.obj" "C_lib\gpio.obj" "C_lib\hrcap.obj" "C_lib\hrpwm.obj" "C_lib\i2c.obj" "C_lib\interrupt.obj" "C_lib\lin.obj" "C_lib\memcfg.obj" "C_lib\pga.obj" "C_lib\pmbus.obj" "C_lib\sci.obj" "C_lib\sdfm.obj" "C_lib\spi.obj" "C_lib\sysctl.obj" "C_lib\version.obj" "C_lib\xbar.obj" "source\device.obj" "source\f28004x_adc.obj" "source\f28004x_codestartbranch.obj" "source\f28004x_cputimers.obj" "source\f28004x_dcsm_z1otp.obj" "source\f28004x_dcsm_z2otp.obj" "source\f28004x_defaultisr.obj" "source\f28004x_dma.obj" "source\f28004x_globalvariabledefs.obj" "source\f28004x_gpio.obj" "source\f28004x_piectrl.obj" "source\f28004x_pievect.obj" 
	-$(RM) "source\f28004x_spi.obj" "source\f28004x_sysctrl.obj" "source\f28004x_usdelay.obj" 
	-$(RM) "cla_ex3_background_nesting_task.d" "C_lib\adc.d" "C_lib\asysctl.d" "C_lib\can.d" "C_lib\cla.d" "C_lib\clapromcrc.d" "C_lib\clb.d" "C_lib\cmpss.d" "C_lib\cputimer.d" "C_lib\dac.d" "C_lib\dcc.d" "C_lib\dcsm.d" "C_lib\dma.d" "C_lib\ecap.d" "C_lib\epwm.d" "C_lib\eqep.d" "C_lib\erad.d" "C_lib\flash.d" "C_lib\fsi.d" "C_lib\gpio.d" "C_lib\hrcap.d" "C_lib\hrpwm.d" "C_lib\i2c.d" "C_lib\interrupt.d" "C_lib\lin.d" "C_lib\memcfg.d" "C_lib\pga.d" "C_lib\pmbus.d" "C_lib\sci.d" "C_lib\sdfm.d" "C_lib\spi.d" "C_lib\sysctl.d" "C_lib\version.d" "C_lib\xbar.d" "source\device.d" "source\f28004x_adc.d" "source\f28004x_cputimers.d" "source\f28004x_defaultisr.d" "source\f28004x_dma.d" "source\f28004x_globalvariabledefs.d" "source\f28004x_gpio.d" "source\f28004x_piectrl.d" "source\f28004x_pievect.d" "source\f28004x_spi.d" "source\f28004x_sysctrl.d" 
	-$(RM) "cla_ex3_background_nesting_task_cla.d" 
	-$(RM) "source\f28004x_codestartbranch.d" "source\f28004x_dcsm_z1otp.d" "source\f28004x_dcsm_z2otp.d" "source\f28004x_usdelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets