| Name | : ADS1256 EVM |
| Partnumber | : ADS1256EVM |
| Revision | : B |
| Literature Number | : SBAU090 |
| Vendor | : Texas Instruments |
| Designator | Position |
|---|---|
| J4 | 1-2 closed |
| J4 | 3-4 closed |
| J4 | 5-6 open |
| J4 | 7-8 closed |
| J4 | 9-10 closed |
| J4 | 11-12 closed |
| Designator | Position |
|---|---|
| S1 | left (EXT) |
| S2 | left (EXT) |
| S3 | middle (OBH) |
| S5 | left (XTAL) |
- frequency |
: 100Hz |
- vpp |
: 4.5Vpp |
- voff |
: 0V |
- connector |
: J1 pin 1 and 2 |
- type |
: sinewave |
| Name | : 5-6K Interface Card |
| Partnumber | : 5-6KINTERFACE |
| Revision | : B |
| Literature Number | : SLAU104B |
| Vendor | : Texas Instruments |
| Designator | Position |
|---|---|
| W1 | open |
| W2 | 2-3 |
| W3 | 2-3 |
| W4 | 2-3 |
| W5 | 2-3 |
| W6 | 1-2 |
| W7 | 2-3 |
| W8 | 1-2 |
| W9 | 1-2 |
| W10 | 2-3 |
| W11 | 1-2 |
| W12 | open |
| W13 | 1-2 |
| J13 | INTb |
| J14 | TOUTb |
| Designator | Position |
|---|---|
| SW1 | all OFF (left position) |
| SW2 | all OFF (left position) |
- connector |
: J2 |
- voltage |
: +5V |
- signal |
: +5VA |
| Name | : TMS320VC5509A DSP Starter Kit (DSK) |
| Partnumber | : TMDSDSK5509 |
| Revision | : C |
| Literature Number | : |
| Vendor | : Spectrum Digital Inc. |
| Designator | Position |
|---|---|
| S3.1 | OFF |
| S3.2 | OFF |
| S3.3 | OFF |
| S3.4 | on |
- connector |
: J5 |
- voltage |
: +5V |
| Code Composer Studio version | : 3.10 |
| Project Name | : ADS1256-C5509A-CCS3v1.prj |
Project Directory Name: ADS1256-C5509A-CCS3v1
- [DEBUG]
- ADS1256-C5509A-CCS3v1.map- ADS1256-C5509A-CCS3v1.out- ADS1256-C5509A-CCS3v1.cdb- ADS1256-C5509A-CCS3v1.pjt- ADS1256-C5509A-CCS3v1cfg.cmd- ADS1256-C5509A-CCS3v1cfg.h- ADS1256-C5509A-CCS3v1cfg.s55- ADS1256-C5509A-CCS3v1cfg_c.c- dc_conf.h- main.c- t1256_fn.h- 1256_ob.c- tidc_api.c- tidc_api.h |
Map-fileExecutableDSP/BIOS configuration fileCCS project filelinker command fileDSP/BIOS configuration header fileDSP/BIOS assembly fileDSP/BIOS c-source filedata converter settingsexample source codeinterface software header fileinterface software source fileinterface software API source fileinterface software API header file |
- DSP-Type |
: TMS320C5509A |
- DSP Clock |
: 200 MHz |
- Clock Csource |
: Generator |
- Input CLock |
: 7.68 MHz |
- Data Rate |
: 30000.000 SPS |
- CLOCKOUT |
: 7.68 MHz |
- Serial Port |
: McBSP1 |
- Interrupt |
: Ext Int 1 |
- DMA Channel |
: Channel 2 |
- Positive Channel |
: AIN0 |
- Negative Channel |
: AIN1 |
- D1 Direction |
: Input |
- D2 Direction |
: Input |
- D3 Direction |
: Input |
- Programmable Gain Amplifier |
: 1 |
- Sensor Detect Current |
: Off |
- Buffer Enable |
: Unchecked |
- Auto-Calibration on |
: Unchecked |
- Name |
: r_buffer1 |
- Size |
: 1024 |
- DataType |
: long |
- Name |
: r_buffer2 |
- Size |
: 1024 |
- DataType |
: long |
| 1. Setting a probe-point at the dc_readblock(); line in the main routine |
| 2. Connect this probe-point to a graph-window with the settings below |
- Start Address |
: r_buffer1 |
- Acquisition Buffer Size |
: 1024 |
- Display Data Size |
: 1024 |
- DSP Data Type |
: 32-bit signed integer |
- Sampling Rate (Hz) |
: 30000 |
- : void- |
|
: None |
- unsigned long: Address of the finished buffer- TADS1256 |
*pADS |
: Data converter object |
- unsigned int: Size of the finished buffer- TADS1256 |
*pADS |
: Data converter object |