Results for e:\YACO\791\lane0_gen3_p0_data

Sigtest:


Worst Non Transition Signal Eye



Worst Transition Signal Eye

TEMPLATE FILE SETTINGS

  • Template File: PCIE_3_0_SYS \ PCIE_3_8GB_CEM_DUAL_PORT

  • Nominal Data Rate (bits/sec): 8000000000.0

  • Target Unit Interval (s): 1.25e-010

  • Minimum Time Allowed Between Crossovers (s): 7.5e-011

  • Minimum Data For Testing (UI): 200

  • Ambiguous UI Resolution Method: EYE_AMBIGUOUS_NONE (0)

  • Tj@E-12 Peak to Peak Jitter Limit (s): 8.375e-011

  • Rj (RMS) Jitter Limit (s): 3.0e-012

  • CTLE equalization index = 4

  • DFE equalization: Tap 1 = -12.497153, Tap 2 unused

  • Compliance pattern preset = 0

  • Compliance pattern lane = 3

    Sigtest Version: 3.2.11