################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.0.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./msp432_startup_ccs.obj" \
"./APP/app.obj" \
"./APP/os_app_hooks.obj" \
"./BSP/bsp.obj" \
"./BSP/bsp_int.obj" \
"./BSP/bsp_sys.obj" \
"./BSP/cpu_bsp.obj" \
"./uC-CPU/ARM-Cortex-M4/CCS/cpu_a.obj" \
"./uC-CPU/ARM-Cortex-M4/CCS/cpu_c.obj" \
"./uC-CPU/cpu_core.obj" \
"./uC-LIB/lib_ascii.obj" \
"./uC-LIB/lib_math.obj" \
"./uC-LIB/lib_mem.obj" \
"./uC-LIB/lib_str.obj" \
"./uCOS-III/Ports/ARM-Cortex-M/ARMv7-M/CCS/os_cpu_a.obj" \
"./uCOS-III/Ports/ARM-Cortex-M/ARMv7-M/CCS/os_cpu_c.obj" \
"./uCOS-III/Source/os_cfg_app.obj" \
"./uCOS-III/Source/os_core.obj" \
"./uCOS-III/Source/os_dbg.obj" \
"./uCOS-III/Source/os_flag.obj" \
"./uCOS-III/Source/os_mem.obj" \
"./uCOS-III/Source/os_mon.obj" \
"./uCOS-III/Source/os_msg.obj" \
"./uCOS-III/Source/os_mutex.obj" \
"./uCOS-III/Source/os_prio.obj" \
"./uCOS-III/Source/os_q.obj" \
"./uCOS-III/Source/os_sem.obj" \
"./uCOS-III/Source/os_stat.obj" \
"./uCOS-III/Source/os_task.obj" \
"./uCOS-III/Source/os_tick.obj" \
"./uCOS-III/Source/os_time.obj" \
"./uCOS-III/Source/os_tmr.obj" \
"./uCOS-III/Source/os_var.obj" \
"../msp432p401r.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include APP/subdir_vars.mk
-include BSP/subdir_vars.mk
-include uC-CPU/ARM-Cortex-M4/CCS/subdir_vars.mk
-include uC-CPU/subdir_vars.mk
-include uC-LIB/subdir_vars.mk
-include uCOS-III/Ports/ARM-Cortex-M/ARMv7-M/CCS/subdir_vars.mk
-include uCOS-III/Source/subdir_vars.mk
-include subdir_rules.mk
-include APP/subdir_rules.mk
-include BSP/subdir_rules.mk
-include uC-CPU/ARM-Cortex-M4/CCS/subdir_rules.mk
-include uC-CPU/subdir_rules.mk
-include uC-LIB/subdir_rules.mk
-include uCOS-III/Ports/ARM-Cortex-M/ARMv7-M/CCS/subdir_rules.mk
-include uCOS-III/Source/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
OS3.out \

EXE_OUTPUTS__QUOTED += \
"OS3.out" \

BIN_OUTPUTS += \
OS3.hex \

BIN_OUTPUTS__QUOTED += \
"OS3.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "OS3.out"

# Tool invocations
OS3.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: MSP432 Linker'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.0.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --advice:power="all" --define=__MSP432P401R__ --define=TARGET_IS_MSP432P4XX --define=ccs -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi -z -m"OS3.map" --heap_size=1024 --stack_size=1024 -i"C:/ti/ccsv7/ccs_base/arm/include" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.0.LTS/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.0.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="OS3_linkInfo.xml" --rom_model -o "OS3.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

OS3.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: MSP432 Hex Utility'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.0.LTS/bin/armhex" --memwidth=8 --romwidth=8 -o "OS3.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "msp432_startup_ccs.obj" "APP\app.obj" "APP\os_app_hooks.obj" "BSP\bsp.obj" "BSP\bsp_int.obj" "BSP\bsp_sys.obj" "BSP\cpu_bsp.obj" "uC-CPU\ARM-Cortex-M4\CCS\cpu_a.obj" "uC-CPU\ARM-Cortex-M4\CCS\cpu_c.obj" "uC-CPU\cpu_core.obj" "uC-LIB\lib_ascii.obj" "uC-LIB\lib_math.obj" "uC-LIB\lib_mem.obj" "uC-LIB\lib_str.obj" "uCOS-III\Ports\ARM-Cortex-M\ARMv7-M\CCS\os_cpu_a.obj" "uCOS-III\Ports\ARM-Cortex-M\ARMv7-M\CCS\os_cpu_c.obj" "uCOS-III\Source\os_cfg_app.obj" "uCOS-III\Source\os_core.obj" "uCOS-III\Source\os_dbg.obj" "uCOS-III\Source\os_flag.obj" "uCOS-III\Source\os_mem.obj" "uCOS-III\Source\os_mon.obj" "uCOS-III\Source\os_msg.obj" "uCOS-III\Source\os_mutex.obj" "uCOS-III\Source\os_prio.obj" "uCOS-III\Source\os_q.obj" "uCOS-III\Source\os_sem.obj" "uCOS-III\Source\os_stat.obj" "uCOS-III\Source\os_task.obj" "uCOS-III\Source\os_tick.obj" "uCOS-III\Source\os_time.obj" "uCOS-III\Source\os_tmr.obj" "uCOS-III\Source\os_var.obj" 
	-$(RM) "msp432_startup_ccs.d" "APP\app.d" "APP\os_app_hooks.d" "BSP\bsp.d" "BSP\bsp_int.d" "BSP\bsp_sys.d" "BSP\cpu_bsp.d" "uC-CPU\ARM-Cortex-M4\CCS\cpu_c.d" "uC-CPU\cpu_core.d" "uC-LIB\lib_ascii.d" "uC-LIB\lib_math.d" "uC-LIB\lib_mem.d" "uC-LIB\lib_str.d" "uCOS-III\Ports\ARM-Cortex-M\ARMv7-M\CCS\os_cpu_c.d" "uCOS-III\Source\os_cfg_app.d" "uCOS-III\Source\os_core.d" "uCOS-III\Source\os_dbg.d" "uCOS-III\Source\os_flag.d" "uCOS-III\Source\os_mem.d" "uCOS-III\Source\os_mon.d" "uCOS-III\Source\os_msg.d" "uCOS-III\Source\os_mutex.d" "uCOS-III\Source\os_prio.d" "uCOS-III\Source\os_q.d" "uCOS-III\Source\os_sem.d" "uCOS-III\Source\os_stat.d" "uCOS-III\Source\os_task.d" "uCOS-III\Source\os_tick.d" "uCOS-III\Source\os_time.d" "uCOS-III\Source\os_tmr.d" "uCOS-III\Source\os_var.d" 
	-$(RM) "uC-CPU\ARM-Cortex-M4\CCS\cpu_a.d" "uCOS-III\Ports\ARM-Cortex-M\ARMv7-M\CCS\os_cpu_a.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets