################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := E:/TI/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./clock.obj" \
"./io_in.obj" \
"./io_out.obj" \
"./main.obj" \
"./project.obj" \
"./startup_msp432p401r_ccs.obj" \
"./system_msp432p401r.obj" \
"./timer.obj" \
"./uart.obj" \
"./vl53l1_lib/vl53l1_api.obj" \
"./vl53l1_lib/vl53l1_api_calibration.obj" \
"./vl53l1_lib/vl53l1_api_core.obj" \
"./vl53l1_lib/vl53l1_api_debug.obj" \
"./vl53l1_lib/vl53l1_api_preset_modes.obj" \
"./vl53l1_lib/vl53l1_api_strings.obj" \
"./vl53l1_lib/vl53l1_core.obj" \
"./vl53l1_lib/vl53l1_core_support.obj" \
"./vl53l1_lib/vl53l1_error_strings.obj" \
"./vl53l1_lib/vl53l1_platform.obj" \
"./vl53l1_lib/vl53l1_register_funcs.obj" \
"./vl53l1_lib/vl53l1_silicon_core.obj" \
"./vl53l1_lib/vl53l1_wait.obj" \
"../msp432p401r.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include vl53l1_lib/subdir_vars.mk
-include subdir_rules.mk
-include vl53l1_lib/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
2021_dian_sai.out \

EXE_OUTPUTS__QUOTED += \
"2021_dian_sai.out" \

BIN_OUTPUTS += \
2021_dian_sai.hex \

BIN_OUTPUTS__QUOTED += \
"2021_dian_sai.hex" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "2021_dian_sai.out"

# Tool invocations
2021_dian_sai.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: ARM Linker'
	"E:/TI/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me -O2 --advice:power=all --define=__MSP432P401R__ --define=ccs --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi -z -m"2021_dian_sai.map" --heap_size=1024 --stack_size=512 -i"D:/TI_programs/workspace_v10/2021_dian_sai/vl53l1_lib" -i"E:/TI/ccs1011/ccs/ccs_base/arm/include" -i"E:/TI/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/lib" -i"E:/TI/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="2021_dian_sai_linkInfo.xml" --rom_model -o "2021_dian_sai.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

2021_dian_sai.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: ARM Hex Utility'
	"E:/TI/ccs1011/ccs/tools/compiler/ti-cgt-arm_20.2.1.LTS/bin/armhex" --memwidth=8 --romwidth=8 -o "2021_dian_sai.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "clock.obj" "io_in.obj" "io_out.obj" "main.obj" "project.obj" "startup_msp432p401r_ccs.obj" "system_msp432p401r.obj" "timer.obj" "uart.obj" "vl53l1_lib\vl53l1_api.obj" "vl53l1_lib\vl53l1_api_calibration.obj" "vl53l1_lib\vl53l1_api_core.obj" "vl53l1_lib\vl53l1_api_debug.obj" "vl53l1_lib\vl53l1_api_preset_modes.obj" "vl53l1_lib\vl53l1_api_strings.obj" "vl53l1_lib\vl53l1_core.obj" "vl53l1_lib\vl53l1_core_support.obj" "vl53l1_lib\vl53l1_error_strings.obj" "vl53l1_lib\vl53l1_platform.obj" "vl53l1_lib\vl53l1_register_funcs.obj" "vl53l1_lib\vl53l1_silicon_core.obj" "vl53l1_lib\vl53l1_wait.obj" 
	-$(RM) "clock.d" "io_in.d" "io_out.d" "main.d" "project.d" "startup_msp432p401r_ccs.d" "system_msp432p401r.d" "timer.d" "uart.d" "vl53l1_lib\vl53l1_api.d" "vl53l1_lib\vl53l1_api_calibration.d" "vl53l1_lib\vl53l1_api_core.d" "vl53l1_lib\vl53l1_api_debug.d" "vl53l1_lib\vl53l1_api_preset_modes.d" "vl53l1_lib\vl53l1_api_strings.d" "vl53l1_lib\vl53l1_core.d" "vl53l1_lib\vl53l1_core_support.d" "vl53l1_lib\vl53l1_error_strings.d" "vl53l1_lib\vl53l1_platform.d" "vl53l1_lib\vl53l1_register_funcs.d" "vl53l1_lib\vl53l1_silicon_core.d" "vl53l1_lib\vl53l1_wait.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets