礦ision Build Log
Tool Versions:
IDE-Version: μVision V5.39.0.0 Copyright (C) 2023 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: aaa aaa, aaa, LIC=QF82M-XIPWI-SB5EJ-UYSCH-EXBRC-K9UJ0 Tool Versions: Toolchain: MDK-ARM Plus Version: 5.39.0.0 Toolchain Path: D:\Application\keil_539\ARM\ARMCLANG\Bin C Compiler: ArmClang.exe V6.21 Assembler: Armasm.exe V6.21 Linker/Locator: ArmLink.exe V6.21 Library Manager: ArmAr.exe V6.21 Hex Converter: FromElf.exe V6.21 CPU DLL: SARMCM3.DLL V5.39.0.0 Dialog DLL: DARMCM1.DLL V1.19.6.0 Target DLL: CMSIS_AGDI.dll V1.33.16.0 Dialog DLL: TARMCM1.DLL V1.14.6.0Project:
D:\study\电赛培训\2025届培训\MCU培训资料\projects\FLASH_WRITE_READ_TIMER\keil\FLASH_WRITE_READ_TIMER.uvprojx Project File Date: 01/24/2024Output:
*** Using Compiler 'V6.21', folder: 'D:\Application\keil_539\ARM\ARMCLANG\Bin' Build target 'FLASH_WRITE_READ_TIMER' Before Build - User command #1: cmd.exe /C "D:\study\电赛培训\2025届培训\MCU培训资料\projects\FLASH_WRITE_READ_TIMER\keil\../syscfg.bat 'D:\study\电赛培训\2025届培训\MCU培训资料\projects\FLASH_WRITE_READ_TIMER\keil\' project.syscfg" Using Sysconfig Tool from "D:\ti\sysconfig_1.18.1\sysconfig_cli.bat" "Update the file located at/tools/keil/syscfg.bat to use a different version" Running script... Validating... info: /ti/project_config/ProjectConfig deviceSpin: Note: User must select a device after migration. Generating Code (project.syscfg)... Writing D:\study\鐢佃禌鍩硅\2025灞婂煿璁璡MCU鍩硅璧勬枡\projects\FLASH_WRITE_READ_TIMER\ti_msp_dl_config.c... Writing D:\study\鐢佃禌鍩硅\2025灞婂煿璁璡MCU鍩硅璧勬枡\projects\FLASH_WRITE_READ_TIMER\ti_msp_dl_config.h... Unchanged D:\study\鐢佃禌鍩硅\2025灞婂煿璁璡MCU鍩硅璧勬枡\projects\FLASH_WRITE_READ_TIMER\Event.dot... Before Build - User command #2: cmd.exe /C "D:\study\电赛培训\2025届培训\MCU培训资料\projects\FLASH_WRITE_READ_TIMER\keil\../move_file.bat 'D:\study\电赛培训\2025届培训\MCU培训资料\projects\FLASH_WRITE_READ_TIMER\keil\" 移动了 1 个文件。 移动了 1 个文件。 compiling ti_msp_dl_config.c... compiling main.c... linking... Program Size: Code=4456 RO-data=1792 RW-data=32 ZI-data=392 FromELF: creating hex file... ".\Objects\FLASH_WRITE_READ_TIMER.axf" - 0 Error(s), 0 Warning(s). Software Packages used:
Package Vendor: TexasInstruments http://software-dl.ti.com/msp430/esd/MSPM0-CMSIS/MSPM0L11XX_L13XX/latest/exports/TexasInstruments.MSPM0L11XX_L13XX_DFP.1.2.1.pack TexasInstruments::MSPM0L11XX_L13XX_DFP@1.2.1 Device Family Pack for Texas Instruments MSPM0L11XX_L13XX SeriesCollection of Component include folders:
Collection of Component Files used:
Build Time Elapsed: 00:00:01