================================================================================
CC3120/CC3220 Radio Tool
Version:				00.20.00.00-Beta
Matching SDK Version:	00.20.00.00-Beta
Matching SP Version:	3.0.99.4.2.0.0.0.2.2.0.3
Date:					May 5th, 2016
================================================================================

Usage
================================================================================
This package provides both GUI and CLI version of the tool for your convenience.

Tool Source
================================================================================
Source code of both application and libraries can be found in the
RadioToolApplication_Source folder. You need Visual Studio with a minimum
version of 2010 to open the project.

CC3220 Board Application Source
================================================================================
Place the "CC32xxBoardApplication_Source/cc3220_radiotool" folder under the
CC3220SDK example folder. This project requires SDK files to compile. CCS 6.1 is
required.