# channels/drdynvc/tsmf/ffmpeg/Makefile.  Generated from Makefile.in by configure.

# Copyright (C) 1994, 1995, 1996, 1997, 1998, 1999, 2000, 2001, 2002,
# 2003, 2004, 2005, 2006, 2007, 2008, 2009  Free Software Foundation,
# Inc.
# This Makefile.in is free software; the Free Software Foundation
# gives unlimited permission to copy and/or distribute it,
# with or without modifications, as long as this notice is preserved.

# This program is distributed in the hope that it will be useful,
# but WITHOUT ANY WARRANTY, to the extent permitted by law; without
# even the implied warranty of MERCHANTABILITY or FITNESS FOR A
# PARTICULAR PURPOSE.


TARGET = $(notdir $(CURDIR))

include ./Rules.make

# Comment this out if you want to see full compiler and linker output.
override VERBOSE = @

# Package path for the XDC tools
XDC_PATH = $(USER_XDC_PATH);../../packages;$(DMAI_INSTALL_DIR)/packages;$(CE_INSTALL_DIR)/packages;$(FC_INSTALL_DIR)/packages;$(LINK_INSTALL_DIR);$(XDAIS_INSTALL_DIR)/packages;$(CMEM_INSTALL_DIR)/packages;$(CODEC_INSTALL_DIR)/packages;$(LPM_INSTALL_DIR)/packages;$(C6ACCEL_INSTALL_DIR)/soc/packages

# Where to output configuration files
XDC_CFG         = $(TARGET)_config

# Output compiler options
XDC_CFLAGS      = $(XDC_CFG)/compiler.opt

# Output linker file
XDC_LFILE       = $(XDC_CFG)/linker.cmd

# Input configuration file
XDC_CFGFILE     = $(TARGET).cfg

# Platform (board) to build for
XDC_PLATFORM = ti.platforms.evm3530

# Target tools
XDC_TARGET = gnu.targets.arm.GCArmv5T

export CSTOOL_DIR

# The XDC configuration tool command line
CONFIGURO = $(XDC_INSTALL_DIR)/xs xdc.tools.configuro
CONFIG_BLD = ./config.bld

CPPFLAGS += -I$(LINUXKERNEL_INSTALL_DIR)/include -I$(LINUXKERNEL_INSTALL_DIR)/arch/arm/include
CFLAGS += -Wall -g

LD_FLAGS += -L$(LINUXLIBS_INSTALL_DIR)/lib -lpthread -lasound

pkgdatadir = $(datadir)/freerdp
pkgincludedir = $(includedir)/freerdp
pkglibdir = $(libdir)/freerdp
pkglibexecdir = $(libexecdir)/freerdp
am__cd = CDPATH="$${ZSH_VERSION+.}$(PATH_SEPARATOR)" && cd
install_sh_DATA = $(install_sh) -c -m 644
install_sh_PROGRAM = $(install_sh) -c
install_sh_SCRIPT = $(install_sh) -c
INSTALL_HEADER = $(INSTALL_DATA)
transform = $(program_transform_name)
NORMAL_INSTALL = :
PRE_INSTALL = :
POST_INSTALL = :
NORMAL_UNINSTALL = :
PRE_UNINSTALL = :
POST_UNINSTALL = :
build_triplet = i686-pc-linux-gnu
host_triplet = arm-unknown-linux-gnu
subdir = channels/drdynvc/tsmf/ffmpeg
DIST_COMMON = $(srcdir)/Makefile.am $(srcdir)/Makefile.in
ACLOCAL_M4 = $(top_srcdir)/aclocal.m4
am__aclocal_m4_deps = $(top_srcdir)/m4/libtool.m4 \
	$(top_srcdir)/m4/ltoptions.m4 $(top_srcdir)/m4/ltsugar.m4 \
	$(top_srcdir)/m4/ltversion.m4 $(top_srcdir)/m4/lt~obsolete.m4 \
	$(top_srcdir)/m4/pkg.m4 $(top_srcdir)/configure.ac
am__configure_deps = $(am__aclocal_m4_deps) $(CONFIGURE_DEPENDENCIES) \
	$(ACLOCAL_M4)
mkinstalldirs = $(install_sh) -d
CONFIG_HEADER = $(top_builddir)/config.h
CONFIG_CLEAN_FILES =
CONFIG_CLEAN_VPATH_FILES =
am__vpath_adj_setup = srcdirstrip=`echo "$(srcdir)" | sed 's|.|.|g'`;
am__vpath_adj = case $$p in \
    $(srcdir)/*) f=`echo "$$p" | sed "s|^$$srcdirstrip/||"`;; \
    *) f=$$p;; \
  esac;
am__strip_dir = f=`echo $$p | sed -e 's|^.*/||'`;
am__install_max = 40
am__nobase_strip_setup = \
  srcdirstrip=`echo "$(srcdir)" | sed 's/[].[^$$\\*|]/\\\\&/g'`
am__nobase_strip = \
  for p in $$list; do echo "$$p"; done | sed -e "s|$$srcdirstrip/||"
am__nobase_list = $(am__nobase_strip_setup); \
  for p in $$list; do echo "$$p $$p"; done | \
  sed "s| $$srcdirstrip/| |;"' / .*\//!s/ .*/ ./; s,\( .*\)/[^/]*$$,\1,' | \
  $(AWK) 'BEGIN { files["."] = "" } { files[$$2] = files[$$2] " " $$1; \
    if (++n[$$2] == $(am__install_max)) \
      { print $$2, files[$$2]; n[$$2] = 0; files[$$2] = "" } } \
    END { for (dir in files) print dir, files[dir] }'
am__base_list = \
  sed '$$!N;$$!N;$$!N;$$!N;$$!N;$$!N;$$!N;s/\n/ /g' | \
  sed '$$!N;$$!N;$$!N;$$!N;s/\n/ /g'
am__installdirs = "$(DESTDIR)$(tsmf_ffmpegdir)"
LTLIBRARIES = $(tsmf_ffmpeg_LTLIBRARIES)
tsmf_ffmpeg_la_DEPENDENCIES =  \
	../../../../libfreerdp-utils/libfreerdp-utils.la
am_tsmf_ffmpeg_la_OBJECTS = tsmf_ffmpeg_la-tsmf_ffmpeg.lo
tsmf_ffmpeg_la_OBJECTS = $(am_tsmf_ffmpeg_la_OBJECTS)
AM_V_lt = $(am__v_lt_$(V))
am__v_lt_ = $(am__v_lt_$(AM_DEFAULT_VERBOSITY))
am__v_lt_0 = --silent
tsmf_ffmpeg_la_LINK = $(LIBTOOL) $(AM_V_lt) --tag=CC \
	$(AM_LIBTOOLFLAGS) $(LIBTOOLFLAGS) --mode=link $(CCLD) \
	$(tsmf_ffmpeg_la_CFLAGS) $(CFLAGS) $(tsmf_ffmpeg_la_LDFLAGS) \
	$(LDFLAGS) -o $@
DEFAULT_INCLUDES = -I. -I$(top_builddir)
depcomp = $(SHELL) $(top_srcdir)/depcomp
am__depfiles_maybe = depfiles
am__mv = mv -f
COMPILE = $(CC) $(DEFS) $(DEFAULT_INCLUDES) $(INCLUDES) $(AM_CPPFLAGS) \
	$(CPPFLAGS) $(AM_CFLAGS) $(CFLAGS)
LTCOMPILE = $(LIBTOOL) $(AM_V_lt) --tag=CC $(AM_LIBTOOLFLAGS) \
	$(LIBTOOLFLAGS) --mode=compile $(CC) $(DEFS) \
	$(DEFAULT_INCLUDES) $(INCLUDES) $(AM_CPPFLAGS) $(CPPFLAGS) \
	$(AM_CFLAGS) $(CFLAGS)
AM_V_CC = $(am__v_CC_$(V))
am__v_CC_ = $(am__v_CC_$(AM_DEFAULT_VERBOSITY))
am__v_CC_0 = @echo "  CC    " $@;
AM_V_at = $(am__v_at_$(V))
am__v_at_ = $(am__v_at_$(AM_DEFAULT_VERBOSITY))
am__v_at_0 = @
CCLD = $(CC)
LINK = $(LIBTOOL) $(AM_V_lt) --tag=CC $(AM_LIBTOOLFLAGS) \
	$(LIBTOOLFLAGS) --mode=link $(CCLD) $(AM_CFLAGS) $(CFLAGS) \
	$(AM_LDFLAGS) $(LDFLAGS) -o $@
AM_V_CCLD = $(am__v_CCLD_$(V))
am__v_CCLD_ = $(am__v_CCLD_$(AM_DEFAULT_VERBOSITY))
am__v_CCLD_0 = @echo "  CCLD  " $@;
AM_V_GEN = $(am__v_GEN_$(V))
am__v_GEN_ = $(am__v_GEN_$(AM_DEFAULT_VERBOSITY))
am__v_GEN_0 = @echo "  GEN   " $@;
SOURCES = $(tsmf_ffmpeg_la_SOURCES)
DIST_SOURCES = $(tsmf_ffmpeg_la_SOURCES)
ETAGS = etags
CTAGS = ctags
DISTFILES = $(DIST_COMMON) $(DIST_SOURCES) $(TEXINFOS) $(EXTRA_DIST)
ACLOCAL = ${SHELL} /litao/FreeRDP-litao/missing --run aclocal-1.11
ALSA_CFLAGS = -I/opt/alsa/include
ALSA_LIBS = -L/opt/alsa/lib -lasound
AMTAR = ${SHELL} /litao/FreeRDP-litao/missing --run tar
AM_DEFAULT_VERBOSITY = 0
AR = ar
AUTOCONF = ${SHELL} /litao/FreeRDP-litao/missing --run autoconf
AUTOHEADER = ${SHELL} /litao/FreeRDP-litao/missing --run autoheader
AUTOMAKE = ${SHELL} /litao/FreeRDP-litao/missing --run automake-1.11
AWK = gawk
CC = /root/CodeSourcery/Sourcery_G++_Lite/bin/arm-none-linux-gnueabi-gcc
CCDEPMODE = depmode=gcc3
CFLAGS = -I/root/CodeSourcery/Sourcery_G++_Lite/arm-none-linux-gnueabi/libc/usr/include -I/opt/x11.hjr/X11R6/include -I/opt/openssl/include -Wall -DNDEBUG
CPP = /root/CodeSourcery/Sourcery_G++_Lite/bin/arm-none-linux-gnueabi-gcc -E
CRYPTO_CFLAGS = -I/opt/openssl/include
CRYPTO_LIBS = -L/opt/openssl/lib -lcrypto -lssl -ldl
CUPS_CFLAGS = 
CUPS_LIBS = 
CYGPATH_W = echo
DEFS = -DHAVE_CONFIG_H
DEPDIR = .deps
DFB_CFLAGS = 
DFB_LIBS = 
DSYMUTIL = 
DUMPBIN = link -dump -symbols
ECHO_C = 
ECHO_N = -n
ECHO_T = 
EGREP = /bin/grep -E
EXEEXT = 
EXTRA_SUBDIRS =  channels/rdpsnd/alsa channels/drdynvc/audin/alsa channels/drdynvc/tsmf/alsa channels/drdynvc/tsmf/ffmpeg X11
EXT_PATH = ${PLUGIN_PATH}/extensions
FFMPEG_CFLAGS = -I/opt/ffmpeg/include
FFMPEG_LIBS = -L/opt/ffmpeg/lib -lavcodec
FGREP = /bin/grep -F
GREP = /bin/grep
HAVE_CUPS = 
INSTALL = /usr/bin/install -c
INSTALL_DATA = ${INSTALL} -m 644
INSTALL_PROGRAM = ${INSTALL}
INSTALL_SCRIPT = ${INSTALL}
INSTALL_STRIP_PROGRAM = $(install_sh) -c -s
KEYMAP_PATH = ${datarootdir}/freerdp/keymaps
LD = /root/CodeSourcery/Sourcery_G++_Lite/bin/arm-none-linux-gnueabi-ld
LDFLAGS = -L/root/CodeSourcery/Sourcery_G++_Lite/arm-none-linux-gnueabi/libc/lib -L/opt/alsa/lib -L/opt/openssl/lib -lcrypto -lssl -L/opt/x11.hjr/X11R6/lib -lXrender -lXext -lX11 -lxkbfile
LIBICONV = 
LIBOBJS = 
LIBS = -lXinerama  
LIBTOOL = $(SHELL) $(top_builddir)/libtool
LIPO = 
LN_S = ln -s
LTLIBOBJS = 
MAKEINFO = ${SHELL} /litao/FreeRDP-litao/missing --run makeinfo
MKDIR_P = /bin/mkdir -p
NM = link -dump -symbols
NMEDIT = 
OBJDUMP = objdump
OBJEXT = o
OTOOL = 
OTOOL64 = 
PACKAGE = freerdp
PACKAGE_BUGREPORT = freerdp-devel@lists.sourceforge.net
PACKAGE_NAME = freerdp
PACKAGE_STRING = freerdp 0.8.2.827-b3eb-dirty
PACKAGE_TARNAME = freerdp
PACKAGE_URL = 
PACKAGE_VERSION = 0.8.2.827-b3eb-dirty
PATH_SEPARATOR = :
PCSCLITE_CFLAGS = 
PCSCLITE_LIBS = 
PKG_CONFIG = /usr/bin/pkg-config
PKG_CONFIG_LIBDIR = 
PKG_CONFIG_PATH = /opt/libSDL/lib/pkgconfig
PLUGIN_PATH = ${libdir}/freerdp
PULSE_CFLAGS = 
PULSE_LIBS = 
RANLIB = ranlib
SED = /bin/sed
SET_MAKE = 
SHELL = /bin/sh
STRIP = strip
VERSION = 0.8.2.827-b3eb-dirty
XCURSOR_CFLAGS = -I/opt/x11.hjr/X11R6/include/X11/Xcursor
XCURSOR_LIBS = -L/opt/x11.hjr/X11R6/lib -lXcursor
XKBFILE_CFLAGS = -I/opt/x11.hjr/X11R6/include
XKBFILE_LIBS = -L/opt/x11.hjr/X11R6/lib -lxkbfile
XMKMF = 
XV_CFLAGS = -I/opt/xvideo/include
XV_LIBS = -L/opt/xvideo/lib -lXv
X_CFLAGS =  -I/opt/x11.hjr/install/X11R6/include -I/opt/x11.hjr/install/X11R6/include
X_EXTRA_LIBS = 
X_LIBS =  -L/opt/x11.hjr/install/X11R6/lib -lX11 -L/opt/x11.hjr/install/X11R6/lib
X_PRE_LIBS =  -lSM -lICE -lSM -lICE
abs_builddir = /litao/FreeRDP-litao/channels/drdynvc/tsmf/ffmpeg
abs_srcdir = /litao/FreeRDP-litao/channels/drdynvc/tsmf/ffmpeg
abs_top_builddir = /litao/FreeRDP-litao
abs_top_srcdir = /litao/FreeRDP-litao
ac_ct_CC = 
ac_ct_DUMPBIN = link -dump -symbols
am__include = include
am__leading_dot = .
am__quote = 
am__tar = ${AMTAR} chof - "$$tardir"
am__untar = ${AMTAR} xf -
bindir = ${exec_prefix}/bin
build = i686-pc-linux-gnu
build_alias = 
build_cpu = i686
build_os = linux-gnu
build_vendor = pc
builddir = .
datadir = ${datarootdir}
datarootdir = ${prefix}/share
docdir = ${datarootdir}/doc/${PACKAGE_TARNAME}
dvidir = ${docdir}
exec_prefix = /nand1/freerdp
host = arm-unknown-linux-gnu
host_alias = arm-linux
host_cpu = arm
host_os = linux-gnu
host_vendor = unknown
htmldir = ${docdir}
includedir = ${prefix}/include
infodir = ${datarootdir}/info
install_sh = ${SHELL} /litao/FreeRDP-litao/install-sh
libdir = ${exec_prefix}/lib
libexecdir = ${exec_prefix}/libexec
localedir = ${datarootdir}/locale
localstatedir = ${prefix}/var
lt_ECHO = echo
mandir = ${datarootdir}/man
mkdir_p = /bin/mkdir -p
oldincludedir = /usr/include
pdfdir = ${docdir}
prefix = /nand1/freerdp
program_transform_name = s,x,x,
psdir = ${docdir}
sbindir = ${exec_prefix}/sbin
sharedstatedir = ${prefix}/com
srcdir = .
sysconfdir = ${prefix}/etc
target_alias = 
top_build_prefix = ../../../../
top_builddir = ../../../..
top_srcdir = ../../../..

# tsmf_ffmpeg
tsmf_ffmpegdir = $(PLUGIN_PATH)
tsmf_ffmpeg_LTLIBRARIES = tsmf_ffmpeg.la
tsmf_ffmpeg_la_SOURCES = \
	tsmf_ffmpeg.c

tsmf_ffmpeg_la_CFLAGS = $(CPPFLAGS) $(CFLAGS) -I/opt/ffmpeg/include \
	-I$(top_srcdir)/include -I$(srcdir)/.. -I$(srcdir)/../.. \
	-DPLUGIN_PATH=\"$(PLUGIN_PATH)\"

tsmf_ffmpeg_la_LDFLAGS = $(LD_FLAGS) -avoid-version -module
tsmf_ffmpeg_la_LIBADD = \
	-L/opt/ffmpeg/lib -lavcodec \
	../../../../libfreerdp-utils/libfreerdp-utils.la


# extra
EXTRA_DIST = 
DISTCLEANFILES = 
all: all-am

.SUFFIXES:
.SUFFIXES: .c .lo .o .obj
$(srcdir)/Makefile.in:  $(srcdir)/Makefile.am  $(am__configure_deps)
	@for dep in $?; do \
	  case '$(am__configure_deps)' in \
	    *$$dep*) \
	      ( cd $(top_builddir) && $(MAKE) $(AM_MAKEFLAGS) am--refresh ) \
	        && { if test -f $@; then exit 0; else break; fi; }; \
	      exit 1;; \
	  esac; \
	done; \
	echo ' cd $(top_srcdir) && $(AUTOMAKE) --gnu channels/drdynvc/tsmf/ffmpeg/Makefile'; \
	$(am__cd) $(top_srcdir) && \
	  $(AUTOMAKE) --gnu channels/drdynvc/tsmf/ffmpeg/Makefile
.PRECIOUS: Makefile
Makefile: $(srcdir)/Makefile.in $(top_builddir)/config.status
	@case '$?' in \
	  *config.status*) \
	    cd $(top_builddir) && $(MAKE) $(AM_MAKEFLAGS) am--refresh;; \
	  *) \
	    echo ' cd $(top_builddir) && $(SHELL) ./config.status $(subdir)/$@ $(am__depfiles_maybe)'; \
	    cd $(top_builddir) && $(SHELL) ./config.status $(subdir)/$@ $(am__depfiles_maybe);; \
	esac;

$(top_builddir)/config.status: $(top_srcdir)/configure $(CONFIG_STATUS_DEPENDENCIES)
	cd $(top_builddir) && $(MAKE) $(AM_MAKEFLAGS) am--refresh

$(top_srcdir)/configure:  $(am__configure_deps)
	cd $(top_builddir) && $(MAKE) $(AM_MAKEFLAGS) am--refresh
$(ACLOCAL_M4):  $(am__aclocal_m4_deps)
	cd $(top_builddir) && $(MAKE) $(AM_MAKEFLAGS) am--refresh
$(am__aclocal_m4_deps):
install-tsmf_ffmpegLTLIBRARIES: $(tsmf_ffmpeg_LTLIBRARIES)
	@$(NORMAL_INSTALL)
	test -z "$(tsmf_ffmpegdir)" || $(MKDIR_P) "$(DESTDIR)$(tsmf_ffmpegdir)"
	@list='$(tsmf_ffmpeg_LTLIBRARIES)'; test -n "$(tsmf_ffmpegdir)" || list=; \
	list2=; for p in $$list; do \
	  if test -f $$p; then \
	    list2="$$list2 $$p"; \
	  else :; fi; \
	done; \
	test -z "$$list2" || { \
	  echo " $(LIBTOOL) $(AM_LIBTOOLFLAGS) $(LIBTOOLFLAGS) --mode=install $(INSTALL) $(INSTALL_STRIP_FLAG) $$list2 '$(DESTDIR)$(tsmf_ffmpegdir)'"; \
	  $(LIBTOOL) $(AM_LIBTOOLFLAGS) $(LIBTOOLFLAGS) --mode=install $(INSTALL) $(INSTALL_STRIP_FLAG) $$list2 "$(DESTDIR)$(tsmf_ffmpegdir)"; \
	}

uninstall-tsmf_ffmpegLTLIBRARIES:
	@$(NORMAL_UNINSTALL)
	@list='$(tsmf_ffmpeg_LTLIBRARIES)'; test -n "$(tsmf_ffmpegdir)" || list=; \
	for p in $$list; do \
	  $(am__strip_dir) \
	  echo " $(LIBTOOL) $(AM_LIBTOOLFLAGS) $(LIBTOOLFLAGS) --mode=uninstall rm -f '$(DESTDIR)$(tsmf_ffmpegdir)/$$f'"; \
	  $(LIBTOOL) $(AM_LIBTOOLFLAGS) $(LIBTOOLFLAGS) --mode=uninstall rm -f "$(DESTDIR)$(tsmf_ffmpegdir)/$$f"; \
	done

clean-tsmf_ffmpegLTLIBRARIES:
	-test -z "$(tsmf_ffmpeg_LTLIBRARIES)" || rm -f $(tsmf_ffmpeg_LTLIBRARIES)
	@list='$(tsmf_ffmpeg_LTLIBRARIES)'; for p in $$list; do \
	  dir="`echo $$p | sed -e 's|/[^/]*$$||'`"; \
	  test "$$dir" != "$$p" || dir=.; \
	  echo "rm -f \"$${dir}/so_locations\""; \
	  rm -f "$${dir}/so_locations"; \
	done
tsmf_ffmpeg.la: $(tsmf_ffmpeg_la_OBJECTS) $(XDC_LFILE) $(tsmf_ffmpeg_la_DEPENDENCIES)
	$(AM_V_CCLD)$(tsmf_ffmpeg_la_LINK) -rpath $(tsmf_ffmpegdir) $(tsmf_ffmpeg_la_OBJECTS) $(tsmf_ffmpeg_la_LIBADD) $(LIBS) $(XDC_LFILE)

mostlyclean-compile:
	-rm -f *.$(OBJEXT)

distclean-compile:
	-rm -f *.tab.c

include ./$(DEPDIR)/tsmf_ffmpeg_la-tsmf_ffmpeg.Plo

.c.o:
	$(AM_V_CC)$(COMPILE) -MT $@ -MD -MP -MF $(DEPDIR)/$*.Tpo -c -o $@ $<
	$(AM_V_at)$(am__mv) $(DEPDIR)/$*.Tpo $(DEPDIR)/$*.Po
#	$(AM_V_CC) \
#	source='$<' object='$@' libtool=no \
#	DEPDIR=$(DEPDIR) $(CCDEPMODE) $(depcomp) \
#	$(COMPILE) -c $<

.c.obj:
	$(AM_V_CC)$(COMPILE) -MT $@ -MD -MP -MF $(DEPDIR)/$*.Tpo -c -o $@ `$(CYGPATH_W) '$<'`
	$(AM_V_at)$(am__mv) $(DEPDIR)/$*.Tpo $(DEPDIR)/$*.Po
#	$(AM_V_CC) \
#	source='$<' object='$@' libtool=no \
#	DEPDIR=$(DEPDIR) $(CCDEPMODE) $(depcomp) \
#	$(COMPILE) -c `$(CYGPATH_W) '$<'`

.c.lo:
	$(AM_V_CC)$(LTCOMPILE) -MT $@ -MD -MP -MF $(DEPDIR)/$*.Tpo -c -o $@ $<
	$(AM_V_at)$(am__mv) $(DEPDIR)/$*.Tpo $(DEPDIR)/$*.Plo
#	$(AM_V_CC) \
#	source='$<' object='$@' libtool=yes \
#	DEPDIR=$(DEPDIR) $(CCDEPMODE) $(depcomp) \
#	$(LTCOMPILE) -c -o $@ $<

tsmf_ffmpeg_la-tsmf_ffmpeg.lo: tsmf_ffmpeg.c $(XDC_CFLAGS)
	$(AM_V_CC) $(LIBTOOL) $(AM_V_lt) --tag=CC $(AM_LIBTOOLFLAGS) $(LIBTOOLFLAGS) --mode=compile $(CC) $(shell cat $(XDC_CFLAGS)) $(DEFS) $(DEFAULT_INCLUDES) $(INCLUDES) $(AM_CPPFLAGS) $(CPPFLAGS) $(tsmf_ffmpeg_la_CFLAGS) $(CFLAGS) -MT tsmf_ffmpeg_la-tsmf_ffmpeg.lo -MD -MP -MF $(DEPDIR)/tsmf_ffmpeg_la-tsmf_ffmpeg.Tpo -c -o tsmf_ffmpeg_la-tsmf_ffmpeg.lo `test -f 'tsmf_ffmpeg.c' || echo '$(srcdir)/'`tsmf_ffmpeg.c
	$(AM_V_at)$(am__mv) $(DEPDIR)/tsmf_ffmpeg_la-tsmf_ffmpeg.Tpo $(DEPDIR)/tsmf_ffmpeg_la-tsmf_ffmpeg.Plo
#	$(AM_V_CC) \
#	source='tsmf_ffmpeg.c' object='tsmf_ffmpeg_la-tsmf_ffmpeg.lo' libtool=yes \
#	DEPDIR=$(DEPDIR) $(CCDEPMODE) $(depcomp) \
#	$(LIBTOOL) $(AM_V_lt) --tag=CC $(AM_LIBTOOLFLAGS) $(LIBTOOLFLAGS) --mode=compile $(CC) $(DEFS) $(DEFAULT_INCLUDES) $(INCLUDES) $(AM_CPPFLAGS) $(CPPFLAGS) $(tsmf_ffmpeg_la_CFLAGS) $(CFLAGS) -c -o tsmf_ffmpeg_la-tsmf_ffmpeg.lo `test -f 'tsmf_ffmpeg.c' || echo '$(srcdir)/'`tsmf_ffmpeg.c

$(XDC_LFILE) $(XDC_CFLAGS):     $(XDC_CFGFILE)
	@echo
	@echo ======== Building $(TARGET) ========
	@echo Configuring application using $<
	@echo
	$(VERBOSE) XDCPATH="$(XDC_PATH)" $(CONFIGURO) -o $(XDC_CFG) -t $(XDC_TARGET) -p $(XDC_PLATFORM) -b $(CONFIG_BLD) $(XDC_CFGFILE)

mostlyclean-libtool:
	-rm -f *.lo

clean-libtool:
	-rm -rf .libs _libs

ID: $(HEADERS) $(SOURCES) $(LISP) $(TAGS_FILES)
	list='$(SOURCES) $(HEADERS) $(LISP) $(TAGS_FILES)'; \
	unique=`for i in $$list; do \
	    if test -f "$$i"; then echo $$i; else echo $(srcdir)/$$i; fi; \
	  done | \
	  $(AWK) '{ files[$$0] = 1; nonempty = 1; } \
	      END { if (nonempty) { for (i in files) print i; }; }'`; \
	mkid -fID $$unique
tags: TAGS

TAGS:  $(HEADERS) $(SOURCES)  $(TAGS_DEPENDENCIES) \
		$(TAGS_FILES) $(LISP)
	set x; \
	here=`pwd`; \
	list='$(SOURCES) $(HEADERS)  $(LISP) $(TAGS_FILES)'; \
	unique=`for i in $$list; do \
	    if test -f "$$i"; then echo $$i; else echo $(srcdir)/$$i; fi; \
	  done | \
	  $(AWK) '{ files[$$0] = 1; nonempty = 1; } \
	      END { if (nonempty) { for (i in files) print i; }; }'`; \
	shift; \
	if test -z "$(ETAGS_ARGS)$$*$$unique"; then :; else \
	  test -n "$$unique" || unique=$$empty_fix; \
	  if test $$# -gt 0; then \
	    $(ETAGS) $(ETAGSFLAGS) $(AM_ETAGSFLAGS) $(ETAGS_ARGS) \
	      "$$@" $$unique; \
	  else \
	    $(ETAGS) $(ETAGSFLAGS) $(AM_ETAGSFLAGS) $(ETAGS_ARGS) \
	      $$unique; \
	  fi; \
	fi
ctags: CTAGS
CTAGS:  $(HEADERS) $(SOURCES)  $(TAGS_DEPENDENCIES) \
		$(TAGS_FILES) $(LISP)
	list='$(SOURCES) $(HEADERS)  $(LISP) $(TAGS_FILES)'; \
	unique=`for i in $$list; do \
	    if test -f "$$i"; then echo $$i; else echo $(srcdir)/$$i; fi; \
	  done | \
	  $(AWK) '{ files[$$0] = 1; nonempty = 1; } \
	      END { if (nonempty) { for (i in files) print i; }; }'`; \
	test -z "$(CTAGS_ARGS)$$unique" \
	  || $(CTAGS) $(CTAGSFLAGS) $(AM_CTAGSFLAGS) $(CTAGS_ARGS) \
	     $$unique

GTAGS:
	here=`$(am__cd) $(top_builddir) && pwd` \
	  && $(am__cd) $(top_srcdir) \
	  && gtags -i $(GTAGS_ARGS) "$$here"

distclean-tags:
	-rm -f TAGS ID GTAGS GRTAGS GSYMS GPATH tags

distdir: $(DISTFILES)
	@srcdirstrip=`echo "$(srcdir)" | sed 's/[].[^$$\\*]/\\\\&/g'`; \
	topsrcdirstrip=`echo "$(top_srcdir)" | sed 's/[].[^$$\\*]/\\\\&/g'`; \
	list='$(DISTFILES)'; \
	  dist_files=`for file in $$list; do echo $$file; done | \
	  sed -e "s|^$$srcdirstrip/||;t" \
	      -e "s|^$$topsrcdirstrip/|$(top_builddir)/|;t"`; \
	case $$dist_files in \
	  */*) $(MKDIR_P) `echo "$$dist_files" | \
			   sed '/\//!d;s|^|$(distdir)/|;s,/[^/]*$$,,' | \
			   sort -u` ;; \
	esac; \
	for file in $$dist_files; do \
	  if test -f $$file || test -d $$file; then d=.; else d=$(srcdir); fi; \
	  if test -d $$d/$$file; then \
	    dir=`echo "/$$file" | sed -e 's,/[^/]*$$,,'`; \
	    if test -d "$(distdir)/$$file"; then \
	      find "$(distdir)/$$file" -type d ! -perm -700 -exec chmod u+rwx {} \;; \
	    fi; \
	    if test -d $(srcdir)/$$file && test $$d != $(srcdir); then \
	      cp -fpR $(srcdir)/$$file "$(distdir)$$dir" || exit 1; \
	      find "$(distdir)/$$file" -type d ! -perm -700 -exec chmod u+rwx {} \;; \
	    fi; \
	    cp -fpR $$d/$$file "$(distdir)$$dir" || exit 1; \
	  else \
	    test -f "$(distdir)/$$file" \
	    || cp -p $$d/$$file "$(distdir)/$$file" \
	    || exit 1; \
	  fi; \
	done
check-am: all-am
check: check-am
all-am: Makefile $(LTLIBRARIES)
installdirs:
	for dir in "$(DESTDIR)$(tsmf_ffmpegdir)"; do \
	  test -z "$$dir" || $(MKDIR_P) "$$dir"; \
	done
install: install-am
install-exec: install-exec-am
install-data: install-data-am
uninstall: uninstall-am

install-am: all-am
	@$(MAKE) $(AM_MAKEFLAGS) install-exec-am install-data-am

installcheck: installcheck-am
install-strip:
	$(MAKE) $(AM_MAKEFLAGS) INSTALL_PROGRAM="$(INSTALL_STRIP_PROGRAM)" \
	  install_sh_PROGRAM="$(INSTALL_STRIP_PROGRAM)" INSTALL_STRIP_FLAG=-s \
	  `test -z '$(STRIP)' || \
	    echo "INSTALL_PROGRAM_ENV=STRIPPROG='$(STRIP)'"` install
mostlyclean-generic:

clean-generic:

distclean-generic:
	-test -z "$(CONFIG_CLEAN_FILES)" || rm -f $(CONFIG_CLEAN_FILES)
	-test . = "$(srcdir)" || test -z "$(CONFIG_CLEAN_VPATH_FILES)" || rm -f $(CONFIG_CLEAN_VPATH_FILES)
	-test -z "$(DISTCLEANFILES)" || rm -f $(DISTCLEANFILES)

maintainer-clean-generic:
	@echo "This command is intended for maintainers to use"
	@echo "it deletes files that may require special tools to rebuild."
clean: clean-am

clean-am: clean-generic clean-libtool clean-tsmf_ffmpegLTLIBRARIES \
	mostlyclean-am

distclean: distclean-am
	-rm -rf ./$(DEPDIR)
	-rm -f Makefile
distclean-am: clean-am distclean-compile distclean-generic \
	distclean-tags

dvi: dvi-am

dvi-am:

html: html-am

html-am:

info: info-am

info-am:

install-data-am: install-tsmf_ffmpegLTLIBRARIES

install-dvi: install-dvi-am

install-dvi-am:

install-exec-am:

install-html: install-html-am

install-html-am:

install-info: install-info-am

install-info-am:

install-man:

install-pdf: install-pdf-am

install-pdf-am:

install-ps: install-ps-am

install-ps-am:

installcheck-am:

maintainer-clean: maintainer-clean-am
	-rm -rf ./$(DEPDIR)
	-rm -f Makefile
maintainer-clean-am: distclean-am maintainer-clean-generic

mostlyclean: mostlyclean-am

mostlyclean-am: mostlyclean-compile mostlyclean-generic \
	mostlyclean-libtool

pdf: pdf-am

pdf-am:

ps: ps-am

ps-am:

uninstall-am: uninstall-tsmf_ffmpegLTLIBRARIES

.MAKE: install-am install-strip

.PHONY: CTAGS GTAGS all all-am check check-am clean clean-generic \
	clean-libtool clean-tsmf_ffmpegLTLIBRARIES ctags distclean \
	distclean-compile distclean-generic distclean-libtool \
	distclean-tags distdir dvi dvi-am html html-am info info-am \
	install install-am install-data install-data-am install-dvi \
	install-dvi-am install-exec install-exec-am install-html \
	install-html-am install-info install-info-am install-man \
	install-pdf install-pdf-am install-ps install-ps-am \
	install-strip install-tsmf_ffmpegLTLIBRARIES installcheck \
	installcheck-am installdirs maintainer-clean \
	maintainer-clean-generic mostlyclean mostlyclean-compile \
	mostlyclean-generic mostlyclean-libtool pdf pdf-am ps ps-am \
	tags uninstall uninstall-am uninstall-tsmf_ffmpegLTLIBRARIES


# Tell versions [3.59,3.63) of GNU make to not export all variables.
# Otherwise a system limit (for SysV at least) may be exceeded.
.NOEXPORT: