################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

EMPTY := 
SPACE := $(EMPTY) $(EMPTY)
CG_TOOL_ROOT := C:/Program Files/Texas Instruments/ccsv422/ccsv4/tools/compiler/c6000

ORDERED_OBJS += \
$(GEN_CMDS_QUOTED) \
"./src/vectors.obj" \
"./src/srio_debug.obj" \
"./src/TSC.obj" \
"./src/SRIO_loopback_Test.obj" \
"./src/SRIO_internal_loopback_Test.obj" \
"./src/SRIO_external_line_loopback_Test.obj" \
"./src/SRIO_external_forward_back_Test.obj" \
"./src/SRIO_Test.obj" \
"./src/SRIO_PktDMA_Init.obj" \
"./src/SRIO_Interrupts.obj" \
"./src/SRIO_2DSP_Test.obj" \
"./src/Keystone_Serdes_init.obj" \
"./src/Keystone_SRIO_drv.obj" \
"./src/KeyStone_common.obj" \
"./src/KeyStone_SRIO_Init.obj" \
"./src/KeyStone_Multicore_Navigator_drv.obj" \
"./src/KeyStone_DDR_Init.obj" \
-l"libc.a" \
"../KeyStone.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include src/subdir_vars.mk
-include subdir_rules.mk
-include src/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: SRIO.out

# Tool invocations
SRIO.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: Linker'
	"C:/Program Files/Texas Instruments/ccsv422/ccsv4/tools/compiler/c6000/bin/cl6x" -mv6600 -g --diag_warning=225 --big_endian --abi=eabi -z -m"SRIO.map" --warn_sections -i"C:/Program Files/Texas Instruments/ccsv422/ccsv4/tools/compiler/c6000/lib" -i"C:/Program Files/Texas Instruments/ccsv422/ccsv4/tools/compiler/c6000/include" --reread_libs --rom_model -o "SRIO.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C6000_EXECUTABLE_OUTPUTS__QTD) "SRIO.out"
	-$(RM) ".\src\KeyStone_DDR_Init.obj" ".\src\KeyStone_Multicore_Navigator_drv.obj" ".\src\KeyStone_SRIO_Init.obj" ".\src\KeyStone_common.obj" ".\src\Keystone_SRIO_drv.obj" ".\src\Keystone_Serdes_init.obj" ".\src\SRIO_2DSP_Test.obj" ".\src\SRIO_Interrupts.obj" ".\src\SRIO_PktDMA_Init.obj" ".\src\SRIO_Test.obj" ".\src\SRIO_external_forward_back_Test.obj" ".\src\SRIO_external_line_loopback_Test.obj" ".\src\SRIO_internal_loopback_Test.obj" ".\src\SRIO_loopback_Test.obj" ".\src\TSC.obj" ".\src\srio_debug.obj" ".\src\vectors.obj" 
	-$(RM) ".\src\vectors.pp" 
	-$(RM) ".\src\KeyStone_DDR_Init.pp" ".\src\KeyStone_Multicore_Navigator_drv.pp" ".\src\KeyStone_SRIO_Init.pp" ".\src\KeyStone_common.pp" ".\src\Keystone_SRIO_drv.pp" ".\src\Keystone_Serdes_init.pp" ".\src\SRIO_2DSP_Test.pp" ".\src\SRIO_Interrupts.pp" ".\src\SRIO_PktDMA_Init.pp" ".\src\SRIO_Test.pp" ".\src\SRIO_external_forward_back_Test.pp" ".\src\SRIO_external_line_loopback_Test.pp" ".\src\SRIO_internal_loopback_Test.pp" ".\src\SRIO_loopback_Test.pp" ".\src\TSC.pp" ".\src\srio_debug.pp" 
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets