Starting kernel ...

INIT: version 2.86 booting
Starting mounting local filesystems: mount Creat queue id:0
queue id:0
Creat queue id:32769
queue id:32769
FileMngThread created
Creat queue id:65538
queue id:65538
queue id:65538
AlramThread created
Share memory init success
Creat queue id:98307
queue id:98307
--- Coson Thread  
IPNC_DM365_4.1.0 (root@ubuntu) (gcc version 4.3.3 (GCC) ) #1 PREEMPT Mon Jul 2 
queue id:98307
mount: mounting /dev/root on / failed: No such file or directory
 failed (1: ).
net_search_gateway:eth0, 2EA8C0, 0, 1

CPU is DM368
Check_device_version : DEVICE VER = 1 !!
Starting internet superserver: inetdDEMOCFG Value       : 0
Videocodecmode  : 3
Videocodecres   : 1

*****************************************************************

  IPNC BUILD VERSION: DM368 IPNC RDK V4.10.00.02

*****************************************************************

./av_server.out DM368 NTSC AUDIO 8000 G711 64000 TI2A AEWB D1_D1 INTERLACE 720 480 H264 80000 VBR AUTO MJPEG 80 MENUOFF &
.
CPU CurrentStatus is = 1 
ApproDrvInit: 7
Creat queue id:131076
queue id:131076

 DM365MM Init Successful
AVSERVER UI: Initializing.
ApproDrvInit: 9
queue id:131076
ApproDrvInit: 2
ApproDrvInit: 8
queue id:131076
queue id:131076
ApproDrvInit: 6
queue id:131076
ApproDrvInit: 10
queue id:131076
 
 CLK Hz,
 ARM   Hz =  432000000
 DDR   Hz =  340000000
 VPSS  Hz =  340000000
 IMCOP Hz =  340000000
 
 [OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR 
IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter

 DM365MM Init SuccessfulSYSTEM.MSTPRI0 value changed to 00440011

CONFIGURING AVSERVER FOR DM368 .....
queue id:98307
SENSOR FPS VALUE = 30
-----DRV_captureOpen() success

 0 - DEI create successful = 0x456198, wxh = 736x480
queue id:131076
 DM365MM Init Successful
 FR : 0 users registered from exsiting face album
IPNC_DM365_4.1.0 (root@ubuntu) (gcc version 4.3.3 (GCC) ) #1 PREEMPT Mon Jul 2 
IPNC AUTO_IRIS = 1 
Initializing...
Initializing...
Initializing...
Initializing...
Initializing...
WaitStreamReady begin.
...done initializing
...done initializing
...done initializing
...done initializing
Play this stream using the URL:
        ...done initializing
Play this stream using the URL:
        rtsp://192.168.46.168:8557/PSIA/Streaming/channels/2?videoCodecType=H.264

(We use port 8304 for optional RTSP-over-HTTP tunneling.)
Play this stream using the URL:
        rtsp://192.168.46.168:8554/PSIA/Streaming/channels/1?videoCodecType=MPEG4

(We use port 8301 for optional RTSP-over-HTTP tunneling.)
Play this stream using the URL:
        rtsp://192.168.46.168:8556/PSIA/Streaming/channels/2?videoCodecType=H.264

(We use port 8303 for optional RTSP-over-HTTP tunneling.)
rtsp://192.168.46.168:8555/PSIA/Streaming/channels/0?videoCodecType=MJPEG

(We use port 8302 for optional RTSP-over-HTTP tunneling.)
Play this stream using the URL:
        rtsp://192.168.46.168:8553/PSIA/Streaming/channels/1?videoCodecType=MPEG4

(We use port 8300 for optional RTSP-over-HTTP tunneling.)
DRV_i2cWrite8()22
VIDEO_encodeTskMain
[    4.505273] CMEMK Error: get_phys: Unable to find phys addr for 0x5226c504
[    4.512276] CMEMK Error: get_phys: get_user_pages() failed: -14
[    4.518276] CMEMK Error: GETPHYS: Failed to convert virtual 0x5226c504 to physical.
CMEM Error: getP[    4.526350] CMEMK Error: get_phys: Unable to find phys addr for 0x50bc2ec4
hys: Failed to g[    4.534601] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    4.541857] CMEMK Error: GETPHYS: Failed to convert virtual 0x50bc2ec4 to physical.
ess of 0x5226c504
CMEM Error: getPhys: Failed to get physical address of 0x50bc2ec4
stream ok
[    4.580428] CMEMK Error: get_phys: Unable to find phys addr for 0x5235e504
[    4.587366] CMEMK Error: get_phys: get_user_pages() failed: -14
[    4.593418] CMEMK Error: GETPHYS: Failed to convert virtual 0x5235e504 to physical.
CMEM Error: getP[    4.601406] CMEMK Error: get_phys: Unable to find phys addr for 0x50cb4ec4
hys: Failed to g[    4.609551] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    4.616950] CMEMK Error: GETPHYS: Failed to convert virtual 0x50cb4ec4 to physical.
ess of 0x5235e504
CMEM Error: getPhys: Failed to get physical address of 0x50cb4ec4
[    4.654352] CMEMK Error: get_phys: Unable to find phys addr for 0x5241e504
[    4.661381] CMEMK Error: get_phys: get_user_pages() failed: -14
[    4.667365] CMEMK Error: GETPHYS: Failed to convert virtual 0x5241e504 to physical.
CMEM Error: getP[    4.675364] CMEMK Error: get_phys: Unable to find phys addr for 0x50d74ec4
hys: Failed to g[    4.683627] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    4.690919] CMEMK Error: GETPHYS: Failed to convert virtual 0x50d74ec4 to physical.
ess of 0x5241e504
CMEM Error: getPhys: Failed to get physical address of 0x50d74ec4
[    4.728289] CMEMK Error: get_phys: Unable to find phys addr for 0x5226c504
[    4.735352] CMEMK Error: get_phys: get_user_pages() failed: -14
[    4.741392] CMEMK Error: GETPHYS: Failed to convert virtual 0x5226c504 to physical.
CMEM Error: getP[    4.749320] CMEMK Error: get_phys: Unable to find phys addr for 0x50bc2ec4
hys: Failed to g[    4.757615] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    4.764857] CMEMK Error: GETPHYS: Failed to convert virtual 0x50bc2ec4 to physical.
ess of 0x5226c504
CMEM Error: getPhys: Failed to get physical address of 0x50bc2ec4
[    4.802430] CMEMK Error: get_phys: Unable to find phys addr for 0x5235e504
[    4.809337] CMEMK Error: get_phys: get_user_pages() failed: -14
[    4.815422] CMEMK Error: GETPHYS: Failed to convert virtual 0x5235e504 to physical.
CMEM Error: getP[    4.823420] CMEMK Error: get_phys: Unable to find phys addr for 0x50cb4ec4
hys: Failed to g[    4.831681] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    4.838920] CMEMK Error: GETPHYS: Failed to convert virtual 0x50cb4ec4 to physical.
ess of 0x5235e504
CMEM Error: getPhys: Failed to get physical address of 0x50cb4ec4
[    4.876517] CMEMK Error: get_phys: Unable to find phys addr for 0x5241e504
[    4.883645] CMEMK Error: get_phys: get_user_pages() failed: -14
[    4.889628] CMEMK Error: GETPHYS: Failed to convert virtual 0x5241e504 to physical.
CMEM Error: getP[    4.897666] CMEMK Error: get_phys: Unable to find phys addr for 0x50d74ec4
hys: Failed to g[    4.905899] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    4.913165] CMEMK Error: GETPHYS: Failed to convert virtual 0x50d74ec4 to physical.
ess of 0x5241e504
CMEM Error: getPhys: Failed to get physical address of 0x50d74ec4
[    4.950771] CMEMK Error: get_phys: Unable to find phys addr for 0x5226c504
[    4.957719] CMEMK Error: get_phys: get_user_pages() failed: -14
[    4.963820] CMEMK Error: GETPHYS: Failed to convert virtual 0x5226c504 to physical.
CMEM Error: getP[    4.971809] CMEMK Error: get_phys: Unable to find phys addr for 0x50bc2ec4
hys: Failed to g[    4.979965] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    4.987336] CMEMK Error: GETPHYS: Failed to convert virtual 0x50bc2ec4 to physical.
ess of 0x5226c504
CMEM Error: getPhys: Failed to get physical address of 0x50bc2ec4
[    5.024787] CMEMK Error: get_phys: Unable to find phys addr for 0x5235e504
[    5.031869] CMEMK Error: get_phys: get_user_pages() failed: -14
[    5.037839] CMEMK Error: GETPHYS: Failed to convert virtual 0x5235e504 to physical.
CMEM Error: getP[    5.045838] CMEMK Error: get_phys: Unable to find phys addr for 0x50cb4ec4
hys: Failed to g[    5.054106] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    5.061371] CMEMK Error: GETPHYS: Failed to convert virtual 0x50cb4ec4 to physical.
ess of 0x5235e504
CMEM Error: getPhys: Failed to get physical address of 0x50cb4ec4
[    5.098905] CMEMK Error: get_phys: Unable to find phys addr for 0x5241e504
[    5.105960] CMEMK Error: get_phys: get_user_pages() failed: -14
[    5.111999] CMEMK Error: GETPHYS: Failed to convert virtual 0x5241e504 to physical.
CMEM Error: getP[    5.119970] CMEMK Error: get_phys: Unable to find phys addr for 0x50d74ec4
hys: Failed to g[    5.128193] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    5.135490] CMEMK Error: GETPHYS: Failed to convert virtual 0x50d74ec4 to physical.
ess of 0x5241e504
CMEM Error: getPhys: Failed to get physical address of 0x50d74ec4
[    5.173044] CMEMK Error: get_phys: Unable to find phys addr for 0x5226c504
[    5.179980] CMEMK Error: get_phys: get_user_pages() failed: -14
[    5.186054] CMEMK Error: GETPHYS: Failed to convert virtual 0x5226c504 to physical.
CMEM Error: getP[    5.194048] CMEMK Error: get_phys: Unable to find phys addr for 0x50bc2ec4
hys: Failed to g[    5.202298] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    5.209502] CMEMK Error: GETPHYS: Failed to convert virtual 0x50bc2ec4 to physical.
ess of 0x5226c504
CMEM Error: getPhys: Failed to get physical address of 0x50bc2ec4
[    5.247475] CMEMK Error: get_phys: Unable to find phys addr for 0x5235e504
[    5.254555] CMEMK Error: get_phys: get_user_pages() failed: -14
[    5.260639] CMEMK Error: GETPHYS: Failed to convert virtual 0x5235e504 to physical.
CMEM Error: getP[    5.268643] CMEMK Error: get_phys: Unable to find phys addr for 0x50cb4ec4
hys: Failed to g[    5.276905] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    5.284228] CMEMK Error: GETPHYS: Failed to convert virtual 0x50cb4ec4 to physical.
ess of 0x5235e504
CMEM Error: getPhys: Failed to get physical address of 0x50cb4ec4
mkdosfs 2.11 (12 Mar 2005)
[    5.321957] CMEMK Error: get_phys: Unable to find phys addr for 0x5241e504
[    5.328867] CMEMK Error: get_phys: get_user_pages() failed: -14
[    5.334949] CMEMK Error: GETPHYS: Failed to convert virtual 0x5241e504 to physical.
CMEM Error: getP[    5.342961] CMEMK Error: get_phys: Unable to find phys addr for 0x50d74ec4
hys: Failed to g[    5.351223] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    5.358463] CMEMK Error: GETPHYS: Failed to convert virtual 0x50d74ec4 to physical.
ess of 0x5241e504
CMEM Error: getPhys: Failed to get physical address of 0x50d74ec4
unable to get drive geometry, using default 255/63/dev/ram0 has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 8192 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT[    5.396282] CMEMK Error: get_phys: Unable to find phys addr for 0x5226c504
 size is 6 secto[    5.403520] CMEMK Error: get_phys: get_user_pages() failed: -14
rs, and provides[    5.410760] CMEMK Error: GETPHYS: Failed to convert virtual 0x5226c504 to physical.
[    5.419912] CMEMK Error: get_phys: Unable to find phys addr for 0x50bc2ec4

Root directory [    5.428078] CMEMK Error: get_phys: get_user_pages() failed: -14
contains 512 slo[    5.435364] CMEMK Error: GETPHYS: Failed to convert virtual 0x50bc2ec4 to physical.
ts.
Volume ID is 522d4658, no volume label.
CMEM Error: getPhys: Failed to get physical address of 0x5226c504
CMEM Error: getPhys: Failed to get physical address of 0x50bc2ec4
[    5.473091] CMEMK Error: get_phys: Unable to find phys addr for 0x5235e504
[    5.479998] CMEMK Error: get_phys: get_user_pages() failed: -14
[    5.486156] CMEMK Error: GETPHYS: Failed to convert virtual 0x5235e504 to physical.
CMEM Error: getP[    5.494186] CMEMK Error: get_phys: Unable to find phys addr for 0x50cb4ec4
hys: Failed to g[    5.502433] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    5.509631] CMEMK Error: GETPHYS: Failed to convert virtual 0x50cb4ec4 to physical.
ess of 0x5235e504
CMEM Error: getPhys: Failed to get physical address of 0x50cb4ec4
queue id:32769
[    5.547658] CMEMK Error: get_phys: Unable to find phys addr for 0x5241e504
[    5.554749] CMEMK Error: get_phys: get_user_pages() failed: -14
[    5.560804] CMEMK Error: GETPHYS: Failed to convert virtual 0x5241e504 to physical.
CMEM Error: getP[    5.568743] CMEMK Error: get_phys: Unable to find phys addr for 0x50d74ec4
hys: Failed to g[    5.576976] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    5.584299] CMEMK Error: GETPHYS: Failed to convert virtual 0x50d74ec4 to physical.
ess of 0x5241e504
CMEM Error: getPhys: Failed to get physical address of 0x50d74ec4
[    5.621910] CMEMK Error: get_phys: Unable to find phys addr for 0x5226c504
[    5.628818] CMEMK Error: get_phys: get_user_pages() failed: -14
[    5.634902] CMEMK Error: GETPHYS: Failed to convert virtual 0x5226c504 to physical.
CMEM Error: getP[    5.642926] CMEMK Error: get_phys: Unable to find phys addr for 0x50bc2ec4
hys: Failed to g[    5.651239] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    5.658427] CMEMK Error: GETPHYS: Failed to convert virtual 0x50bc2ec4 to physical.
ess of 0x5226c504
CMEM Error: getPhys: Failed to get physical address of 0x50bc2ec4
[    5.695657] CMEMK Error: get_phys: Unable to find phys addr for 0x5235e504
[    5.702715] CMEMK Error: get_phys: get_user_pages() failed: -14
[    5.708660] CMEMK Error: GETPHYS: Failed to convert virtual 0x5235e504 to physical.
CMEM Error: getP[    5.716686] CMEMK Error: get_phys: Unable to find phys addr for 0x50cb4ec4
hys: Failed to g[    5.724922] CMEMK Error: get_phys: get_user_pages() failed: -14
et physical addr[    5.732251] CMEMK Error: GETPHYS: Failed to convert virtual 0x50cb4ec4 to physical.
ess of 0x5235e504
CMEM Error: getPhys: Failed to get physical address of 0x50cb4ec4


bootargs=mem=48M console=ttyS0,115200n8 noinitrd ip=off rw ubi.mtd=3,2048 rootfstype=ubifs root=ubi0:rootfs cmemk.phys_start=0x83000000 cmemk.phys_end=0x88000000 cmemk.phys_start_1=0x00001000 cmemk.phys_end_1=0x00008000 cmemk.pools_1=1x28672 cmemk.allowOverlap=1 cmemk.useHeapIfPoolUnavailable=1 nohz=off highres=off clocksource=acpi_pm lpj=1077248 eth=67:72:6E:00:00:07 quiet